SWRU556 June   2021 CC3100 , CC3200

 

  1.   Trademarks
  2. Introduction
  3. Features
  4. Prerequisites
    1. 3.1 Software Downloads
    2. 3.2 Hardware
  5. Radio Tool Installation Directory
  6. Hardware Connections
    1. 5.1 CC31xxBOOST Plus CC31XXEMUBOOST
      1. 5.1.1 Using the UART Interface
      2. 5.1.2 Using the SPI Interface
    2. 5.2 CC32xx-LAUNCHXL
  7. Flashing the Board
  8. Running the RadioTool GUI
    1. 7.1 Set Up Tab and General Information
    2. 7.2 GUI TX Testing
    3. 7.3 GUI RX Testing
  9. Current Measurement
  10. CLI Version
  11. 10Insertion Loss Calibration
  12. 11Hardware Connections on Non-TI EVMs
  13. 12Source Code for Developers
    1. 12.1 RadioTool Application Sources
    2. 12.2 CC32xx Application Source

RadioTool Application Sources

Source codes of the Radio Tool are in the RadioToolApplication_Source directory of the installation location. Users need the following:

  • Visual Studio 2015 (minimum)
  • Full-featured IAR Workbench for Arm (check SDK release notes for the proper IAR version to use)
  • Code Composer Studio IDE