SWRU556 June   2021 CC3100 , CC3200

 

  1.   Trademarks
  2. Introduction
  3. Features
  4. Prerequisites
    1. 3.1 Software Downloads
    2. 3.2 Hardware
  5. Radio Tool Installation Directory
  6. Hardware Connections
    1. 5.1 CC31xxBOOST Plus CC31XXEMUBOOST
      1. 5.1.1 Using the UART Interface
      2. 5.1.2 Using the SPI Interface
    2. 5.2 CC32xx-LAUNCHXL
  7. Flashing the Board
  8. Running the RadioTool GUI
    1. 7.1 Set Up Tab and General Information
    2. 7.2 GUI TX Testing
    3. 7.3 GUI RX Testing
  9. Current Measurement
  10. CLI Version
  11. 10Insertion Loss Calibration
  12. 11Hardware Connections on Non-TI EVMs
  13. 12Source Code for Developers
    1. 12.1 RadioTool Application Sources
    2. 12.2 CC32xx Application Source

Hardware

  • One CC31xx BoosterPack plug-in module (CC31xxBOOST)
  • One CC31xx Emulation BoosterPack module (CC31xxEMUBOOST)
  • One CC32xx LaunchPad with CC3220R, CC32xxS, or CC32xxSF
  • One Micro-USB cable
  • One WLAN tester and RF equipment (for example, spectrum analyzer)

For the latest complete list of supported SimpleLink hardware, see www.ti.com/simplelink.