SWRU556 June   2021 CC3100 , CC3200

 

  1.   Trademarks
  2. Introduction
  3. Features
  4. Prerequisites
    1. 3.1 Software Downloads
    2. 3.2 Hardware
  5. Radio Tool Installation Directory
  6. Hardware Connections
    1. 5.1 CC31xxBOOST Plus CC31XXEMUBOOST
      1. 5.1.1 Using the UART Interface
      2. 5.1.2 Using the SPI Interface
    2. 5.2 CC32xx-LAUNCHXL
  7. Flashing the Board
  8. Running the RadioTool GUI
    1. 7.1 Set Up Tab and General Information
    2. 7.2 GUI TX Testing
    3. 7.3 GUI RX Testing
  9. Current Measurement
  10. CLI Version
  11. 10Insertion Loss Calibration
  12. 11Hardware Connections on Non-TI EVMs
  13. 12Source Code for Developers
    1. 12.1 RadioTool Application Sources
    2. 12.2 CC32xx Application Source

CC32xx Application Source

The CC32xx onboard application source is in the CC32xxBoardApplication_Source directory. Simply copy this source into the example folder of the CC32xx SDK. Use CCS or IAR to open the project workspace.