SWRU467A February   2017  – June 2018 CC3120

 

  1.   CC3120 SimpleLink™ Wi-Fi® Internet-on-a chip™ Solution SDK Getting Started Guide
    1.     Trademarks
    2. 1 Introduction
    3. 2 Prerequisites
      1. 2.1 Hardware
      2. 2.2 Software Installation
    4. 3 Board Configuration
      1. 3.1 Board Setup For Programming
      2. 3.2 Board Setup With An External MCU
    5. 4 Programming the CC3120 BoosterPack™
    6. 5 Getting Started With the MSP-EXP432P401R LaunchPad™
      1. 5.1 Connecting the CC3120BOOST or BOOSTXL-CC3120MOD Board With the MSP-EXP432P401R Board
      2. 5.2 Terminal Setting
      3. 5.3 SDK Installation
      4. 5.4 Setting Up Code Composer Studio™
        1. 5.4.1 CCS™ Installation
        2. 5.4.2 Post Code Composer Studio™ Installation Setup
        3. 5.4.3 Importing network_terminal Example in Code Composer Studio™
        4. 5.4.4 Compiling and Debugging the Project in Code Composer Studio™
      5. 5.5 Setting Up IAR Embedded Workbench® for ARM
        1. 5.5.1 IAR Installation
        2. 5.5.2 Post IAR Installation Setup
        3. 5.5.3 Importing the network_terminal Example in IAR
        4. 5.5.4 Compiling and Debugging the Project in IAR
    7. 6 Getting Started With SimpleLink™ Studio
      1. 6.1 Visual Studio Installation
      2. 6.2 Importing network_terminal Example in Visual Studio
      3. 6.3 Compiling and Debugging the Project in Visual Studio
  2.   Revision History

Introduction

The goal of this tutorial is to show users how to set up the development environment, and execute a SimpleLink Wi-Fi CC3120 project, on both the MSP-EXP432P401R LaunchPad™ and SimpleLink Studio, using several IDEs:

  • MSP-EXP432P401R LaunchPad
    • Code Composer Studio™ (CCS)
    • IAR Embedded Workbench®
  • SimpleLink Studio
    • Visual Studio 2015