SWRU423A July   2015  â€“ May 2016 WL1801MOD , WL1805MOD , WL1807MOD , WL1831MOD , WL1835MOD , WL1837MOD

 

  1.   WiLink 8 WLAN Features Guide
    1.     Trademarks
    2. 1 Introducion
      1. 1.1 Scope
      2. 1.2 Acronyms Table
      3. 1.3 WiLink 8 Specification
    3. 2 General Features
      1. 2.1  Supported Rates
        1. 2.1.1 11b Rates
        2. 2.1.2 11a/g Rates
      2. 2.2  High-Throughput (HT) Features
        1. 2.2.1 11n Rates
        2. 2.2.2 MIMO at 2.4 GHz
        3. 2.2.3 40-MHz BW Operation
        4. 2.2.4 A-MPDU and A-MSDU
        5. 2.2.5 RIFS
        6. 2.2.6 BA Sessions
        7. 2.2.7 Greenfield
      3. 2.3  Quality of Service (QoS)
      4. 2.4  Protection Types
        1. 2.4.1 General
        2. 2.4.2 Protection Methods
      5. 2.5  Suspend and Resume
      6. 2.6  WoW (Wake on WLAN)
      7. 2.7  Set TX Power
      8. 2.8  5-GHz Antenna Diversity
      9. 2.9  Wi-Fi – Bluetooth/Bluetooth Smart Coexistence
      10. 2.10 Wi-Fi – ZigBee Coexistence
      11. 2.11 Accurate Synchronization Over Wi-Fi
    4. 3 Single Role: Station
      1. 3.1  Scanning
        1. 3.1.1 One-Shot Scan
        2. 3.1.2 Connection Scan
        3. 3.1.3 Background Scan
      2. 3.2  Connection
        1. 3.2.1 Manual (Via Commands)
          1. 3.2.1.1 Connection Time
          2. 3.2.1.2 Connection Success Rate
          3. 3.2.1.3 Connect to Best BSSID of the Configured SSID
        2. 3.2.2 Automatic (Via Profiles)
        3. 3.2.3 Wi-Fi Protected Setup (WPS)
          1. 3.2.3.1 WPS PBC
          2. 3.2.3.2 WPS PIN
      3. 3.3  Disconnection
      4. 3.4  DHCP Client
      5. 3.5  Security
        1. 3.5.1 Authentication Types
        2. 3.5.2 Encryption Types
        3. 3.5.3 Broadcast Key Rotation (BKR)
      6. 3.6  Filtering
        1. 3.6.1 Beacon Filtering
        2. 3.6.2 Multicast Filtering
      7. 3.7  Auto ARP
      8. 3.8  Preferred Networks (Profiles)
        1. 3.8.1 Hidden Network
      9. 3.9  Power-Save Mode
        1. 3.9.1 Active
        2. 3.9.2 Auto Power-Save Mode
        3. 3.9.3 Forced Power-Save Mode
      10. 3.10 Power-Save Delivery Protocols
        1. 3.10.1 Legacy
        2. 3.10.2 U-APSD
      11. 3.11 Keep-Alive Mechanism
      12. 3.12 Smart Config
      13. 3.13 Regulatory Domain
      14. 3.14 DFS Slave (Channel Switch)
      15. 3.15 Roaming
        1. 3.15.1 Roaming Mechanism
          1. 3.15.1.1 Mechanism Enabling
          2. 3.15.1.2 Roaming Candidates List
          3. 3.15.1.3 A Decision to Roam
          4. 3.15.1.4 Connection to a Better AP
        2. 3.15.2 Roaming Triggers
          1. 3.15.2.1 RSSI Level Delta
          2. 3.15.2.2 APs Disappearing
    5. 4 Single Role: AP
      1. 4.1  Connection
      2. 4.2  Hidden SSID
      3. 4.3  Security
      4. 4.4  Regulatory Domain
      5. 4.5  AP Scan
      6. 4.6  Automatic Channel Selection (ACS)
        1. 4.6.1 40-MHz Operation
        2. 4.6.2 ACS Whitelist and Blacklist Channels
      7. 4.7  Maximum Connected Stations
      8. 4.8  Aging
      9. 4.9  DFS Master
        1. 4.9.1 DFS Standards
        2. 4.9.2 DFS Mechanism
        3. 4.9.3 WiLink8.0 DFS Master Capabilities
      10. 4.10 Access Control
        1. 4.10.1 Blacklist
        2. 4.10.2 Whitelist
      11. 4.11 Extreme Low Power (ELP)
    6. 5 Single Role: P2P
      1. 5.1 P2P Device
        1. 5.1.1 Searching Phase
        2. 5.1.2 Negotiation
        3. 5.1.3 Group Formation
      2. 5.2 PSP Client
      3. 5.3 P2P GO
    7. 6 Single Role: Mesh
      1. 6.1 Supported Modes
        1. 6.1.1 Mesh Point
        2. 6.1.2 Mesh Portal/Gate
        3. 6.1.3 Mesh Access Point
      2. 6.2 Hardware and Software Requirements
        1. 6.2.1 Hardware requirements
        2. 6.2.2 Software Requirements
      3. 6.3 Capabilities
    8. 7 Multi-Role
      1. 7.1 General Overview
      2. 7.2 Limitations
    9. 8 Performance
      1. 8.1 Single-Role
      2. 8.2 Multi-Role
      3. 8.3 AP and mBSSID (Dual AP) Fairness
        1. 8.3.1 AP Fairness: 1-to-10 Stations Throughput Distribution
        2. 8.3.2 mBSSID Fairness: 10 Stations Throughput Distribution
      4. 8.4 Bluetooth WLAN Coexistence
        1. 8.4.1 WLAN Single Role – Bluetooth Performance
  2.   Revision History

WLAN Single Role – Bluetooth Performance

Table 24. WLAN Single Role – Bluetooth Coexistence

DUT Role Bluetooth/BLE Traffic Settings WLAN Traffic WLAN TP [Mbps]
2.4GHz 5GHz
SISO20 MIMO20 SISO20 SISO40
SUT Hands Free 2EV3 1 Retry TCP TX 22 26 50 93
TCP RX 21 24 60 117
A2DP Sink 350 kbps TCP TX 20 32 51 87
TCP RX 22 41 60 102
A2DP Source 350 kbps TCP TX 35 56 50 93
TCP RX 39 70 60 115
FTP CLT TX 1 Mbps TCP TX 25 42 52 88
TCP RX 26 50 60 91
BLE Advertise Every 110 mSec TCP TX 46 72 48 79
TCP RX 57 76 59 109
BLE Discovery Interval : 60 mSec TCP TX 49 34 48 78
Window Size : 20 mSec TCP RX 59 45 59 109
APUT HF 2EV3 1 Retry TCP TX 16 18 48 79
TCP RX 20 21 58 108
A2DP Sink 350 kbps TCP TX 24 36 51 77
TCP RX 26 35 59 98
A2DP Source 350 kbps TCP TX 27 40 50 80
TCP RX 31 42 61 109
FTP CLT TX 1 Mbps TCP TX 25 37 50 74
TCP RX 29 39 58 87
BLE Advertise Every 110 mSec TCP TX 48 83 49 93
TCP RX 56 105 60 118
BLE Discovery Interval: 60 mSec TCP TX 29 48 50 93
Window Size: 20 mSec TCP RX 34 62 60 118
CLUT HF 2EV3 1 Retry TCP TX 17 21 50 80
TCP RX 23 20 60 111
A2DP Sink 350kbps TCP TX 19 26 51 77
TCP RX 22 27 61 100
A2DP Source 350kbps TCP TX 34 48 50 80
TCP RX 40 49 61 110
FTP CLT TX 1Mbps TCP TX 24 35 51 76
TCP RX 28 34 57 90
GOUT HF 2EV3 1 Retry TCP TX 17 20 50 79
TCP RX 22 21 60 111
A2DP Sink 350kbps TCP TX 24 34 51 76
TCP RX 26 30 60 101
A2DP Source 350kbps TCP TX 27 40 50 79
TCP RX 31 38 61 112
FTP CLT TX 1Mbps TCP TX 25 39 51 75
TCP RX 29 35 61 88