SWRU423A July   2015  â€“ May 2016 WL1801MOD , WL1805MOD , WL1807MOD , WL1831MOD , WL1835MOD , WL1837MOD

 

  1.   WiLink 8 WLAN Features Guide
    1.     Trademarks
    2. 1 Introducion
      1. 1.1 Scope
      2. 1.2 Acronyms Table
      3. 1.3 WiLink 8 Specification
    3. 2 General Features
      1. 2.1  Supported Rates
        1. 2.1.1 11b Rates
        2. 2.1.2 11a/g Rates
      2. 2.2  High-Throughput (HT) Features
        1. 2.2.1 11n Rates
        2. 2.2.2 MIMO at 2.4 GHz
        3. 2.2.3 40-MHz BW Operation
        4. 2.2.4 A-MPDU and A-MSDU
        5. 2.2.5 RIFS
        6. 2.2.6 BA Sessions
        7. 2.2.7 Greenfield
      3. 2.3  Quality of Service (QoS)
      4. 2.4  Protection Types
        1. 2.4.1 General
        2. 2.4.2 Protection Methods
      5. 2.5  Suspend and Resume
      6. 2.6  WoW (Wake on WLAN)
      7. 2.7  Set TX Power
      8. 2.8  5-GHz Antenna Diversity
      9. 2.9  Wi-Fi – Bluetooth/Bluetooth Smart Coexistence
      10. 2.10 Wi-Fi – ZigBee Coexistence
      11. 2.11 Accurate Synchronization Over Wi-Fi
    4. 3 Single Role: Station
      1. 3.1  Scanning
        1. 3.1.1 One-Shot Scan
        2. 3.1.2 Connection Scan
        3. 3.1.3 Background Scan
      2. 3.2  Connection
        1. 3.2.1 Manual (Via Commands)
          1. 3.2.1.1 Connection Time
          2. 3.2.1.2 Connection Success Rate
          3. 3.2.1.3 Connect to Best BSSID of the Configured SSID
        2. 3.2.2 Automatic (Via Profiles)
        3. 3.2.3 Wi-Fi Protected Setup (WPS)
          1. 3.2.3.1 WPS PBC
          2. 3.2.3.2 WPS PIN
      3. 3.3  Disconnection
      4. 3.4  DHCP Client
      5. 3.5  Security
        1. 3.5.1 Authentication Types
        2. 3.5.2 Encryption Types
        3. 3.5.3 Broadcast Key Rotation (BKR)
      6. 3.6  Filtering
        1. 3.6.1 Beacon Filtering
        2. 3.6.2 Multicast Filtering
      7. 3.7  Auto ARP
      8. 3.8  Preferred Networks (Profiles)
        1. 3.8.1 Hidden Network
      9. 3.9  Power-Save Mode
        1. 3.9.1 Active
        2. 3.9.2 Auto Power-Save Mode
        3. 3.9.3 Forced Power-Save Mode
      10. 3.10 Power-Save Delivery Protocols
        1. 3.10.1 Legacy
        2. 3.10.2 U-APSD
      11. 3.11 Keep-Alive Mechanism
      12. 3.12 Smart Config
      13. 3.13 Regulatory Domain
      14. 3.14 DFS Slave (Channel Switch)
      15. 3.15 Roaming
        1. 3.15.1 Roaming Mechanism
          1. 3.15.1.1 Mechanism Enabling
          2. 3.15.1.2 Roaming Candidates List
          3. 3.15.1.3 A Decision to Roam
          4. 3.15.1.4 Connection to a Better AP
        2. 3.15.2 Roaming Triggers
          1. 3.15.2.1 RSSI Level Delta
          2. 3.15.2.2 APs Disappearing
    5. 4 Single Role: AP
      1. 4.1  Connection
      2. 4.2  Hidden SSID
      3. 4.3  Security
      4. 4.4  Regulatory Domain
      5. 4.5  AP Scan
      6. 4.6  Automatic Channel Selection (ACS)
        1. 4.6.1 40-MHz Operation
        2. 4.6.2 ACS Whitelist and Blacklist Channels
      7. 4.7  Maximum Connected Stations
      8. 4.8  Aging
      9. 4.9  DFS Master
        1. 4.9.1 DFS Standards
        2. 4.9.2 DFS Mechanism
        3. 4.9.3 WiLink8.0 DFS Master Capabilities
      10. 4.10 Access Control
        1. 4.10.1 Blacklist
        2. 4.10.2 Whitelist
      11. 4.11 Extreme Low Power (ELP)
    6. 5 Single Role: P2P
      1. 5.1 P2P Device
        1. 5.1.1 Searching Phase
        2. 5.1.2 Negotiation
        3. 5.1.3 Group Formation
      2. 5.2 PSP Client
      3. 5.3 P2P GO
    7. 6 Single Role: Mesh
      1. 6.1 Supported Modes
        1. 6.1.1 Mesh Point
        2. 6.1.2 Mesh Portal/Gate
        3. 6.1.3 Mesh Access Point
      2. 6.2 Hardware and Software Requirements
        1. 6.2.1 Hardware requirements
        2. 6.2.2 Software Requirements
      3. 6.3 Capabilities
    8. 7 Multi-Role
      1. 7.1 General Overview
      2. 7.2 Limitations
    9. 8 Performance
      1. 8.1 Single-Role
      2. 8.2 Multi-Role
      3. 8.3 AP and mBSSID (Dual AP) Fairness
        1. 8.3.1 AP Fairness: 1-to-10 Stations Throughput Distribution
        2. 8.3.2 mBSSID Fairness: 10 Stations Throughput Distribution
      4. 8.4 Bluetooth WLAN Coexistence
        1. 8.4.1 WLAN Single Role – Bluetooth Performance
  2.   Revision History

Limitations

Full concurrency is not supported due to hardware limitations (the need for two PHYs and two radios).

The performance is split between the roles and reduced due to the contact switch and role protection time.

The WiLink8.0 device supports up to two WLAN roles running simultaneously, as seen in Table 19.

Table 19. Supported Multi-Role Combinations

Role STA AP P2P CL P2P GO
STA X V V V
AP V Same Channel V Same Channel
Mesh Same Channel Same Channel X X
P2P CL V V X X
P2P GO V Same Channel X X
  • Dual AP mode must be started or stopped statically.
  • While operating as DFS master, no scans are allowed. This means MR combinations of DFS master with STA or with P2P are not supported.
  • While operating as AP and P2P-GO (same channel) the P2P-GO channel should not be explicitly given and the channel synchronization is automatically.