SWRA696A April   2021  – November 2021 CC1352P , CC1352P7 , CC1352R

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Acronyms Used in This Document
  3. 2DSSS Encoding Scheme
    1. 2.1 Convolutional Encoder
    2. 2.2 Direct Sequence Spreader
  4. 3Packet Format
  5. 4Setting Up WB-DSSS in SmartRF Studio
  6. 5Setting Up WB-DSSS in Code Composer Studio
  7. 6Measured Results
    1. 6.1 Receiver Performance
      1. 6.1.1 DSSS = 1, 240 kbps, 2-GFSK, 195 kHz Deviation, 1x Spreading
      2. 6.1.2 WB-DSSS 120 kbps, 2-GFSK, 195 kHz Deviation, 2x Spreading
      3. 6.1.3 WB-DSSS 60 kbps, 2-GFSK, 195 kHz Deviation, 4x Spreading
      4. 6.1.4 WB-DSSS 30 kbps, 2-GFSK, 195 kHz Deviation, 8x Spreading
      5. 6.1.5 WB-DSSS Frequency Offset Tolerance
    2. 6.2 Transmitter Performance and FCC 15.247 Measurements
      1. 6.2.1 WB-DSSS 240 kbps, 2-GFSK, 195 kHz Deviation, 1x Spreading
      2. 6.2.2 WB-DSSS 120 kbps, 2-GFSK, 195 kHz Deviation, 2x Spreading
      3. 6.2.3 WB-DSSS 60kbps, 2-GFSK, 195 kHz Deviation, 4x Spreading
      4. 6.2.4 WB-DSSS 30 kbps, 2-GFSK, 195 kHz Deviation, 8x Spreading
  8. 7References
  9. 8Revision History

WB-DSSS 120 kbps, 2-GFSK, 195 kHz Deviation, 2x Spreading

GUID-20201216-CA0I-6NMR-GPJL-QNJDNJKZNK0N-low.pngFigure 6-5 Sensitivity K = 4, DSSS = 2, 120 kbps
GUID-20201216-CA0I-RM0T-6QVH-TW7TWKPXGHMF-low.pngFigure 6-7 Blocking Performance K = 4, DSSS = 2, 120 kbps
GUID-20201216-CA0I-0W4V-WH49-3SVQQTG71J1T-low.pngFigure 6-6 PER vs. Input Signal Level K = 4, DSSS = 2, 120 kbps
GUID-20201216-CA0I-KTZH-CNWH-VZZ0XRQG0CZ0-low.pngFigure 6-8 RSSI K = 4, DSSS = 2, 120 kbps