SWRA696A April   2021  – November 2021 CC1352P , CC1352P7 , CC1352R

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Acronyms Used in This Document
  3. 2DSSS Encoding Scheme
    1. 2.1 Convolutional Encoder
    2. 2.2 Direct Sequence Spreader
  4. 3Packet Format
  5. 4Setting Up WB-DSSS in SmartRF Studio
  6. 5Setting Up WB-DSSS in Code Composer Studio
  7. 6Measured Results
    1. 6.1 Receiver Performance
      1. 6.1.1 DSSS = 1, 240 kbps, 2-GFSK, 195 kHz Deviation, 1x Spreading
      2. 6.1.2 WB-DSSS 120 kbps, 2-GFSK, 195 kHz Deviation, 2x Spreading
      3. 6.1.3 WB-DSSS 60 kbps, 2-GFSK, 195 kHz Deviation, 4x Spreading
      4. 6.1.4 WB-DSSS 30 kbps, 2-GFSK, 195 kHz Deviation, 8x Spreading
      5. 6.1.5 WB-DSSS Frequency Offset Tolerance
    2. 6.2 Transmitter Performance and FCC 15.247 Measurements
      1. 6.2.1 WB-DSSS 240 kbps, 2-GFSK, 195 kHz Deviation, 1x Spreading
      2. 6.2.2 WB-DSSS 120 kbps, 2-GFSK, 195 kHz Deviation, 2x Spreading
      3. 6.2.3 WB-DSSS 60kbps, 2-GFSK, 195 kHz Deviation, 4x Spreading
      4. 6.2.4 WB-DSSS 30 kbps, 2-GFSK, 195 kHz Deviation, 8x Spreading
  8. 7References
  9. 8Revision History

Measured Results

The results shown in the following sections are measured at 25°C and 3 V on CC1352PEM-XD7793-XD24-PA9093 boards. The sensitivity is given at BER = 10-2 which is close to 80% PER for a 20 byte packet.

A protocol that normally uses short packets would have an acceptable packet error rate when BER is 1% where as a longer packet (200-2000 byte) would require a BER of around 10-5 to operate properly.