SWRA696A April   2021  – November 2021 CC1352P , CC1352P7 , CC1352R

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Acronyms Used in This Document
  3. 2DSSS Encoding Scheme
    1. 2.1 Convolutional Encoder
    2. 2.2 Direct Sequence Spreader
  4. 3Packet Format
  5. 4Setting Up WB-DSSS in SmartRF Studio
  6. 5Setting Up WB-DSSS in Code Composer Studio
  7. 6Measured Results
    1. 6.1 Receiver Performance
      1. 6.1.1 DSSS = 1, 240 kbps, 2-GFSK, 195 kHz Deviation, 1x Spreading
      2. 6.1.2 WB-DSSS 120 kbps, 2-GFSK, 195 kHz Deviation, 2x Spreading
      3. 6.1.3 WB-DSSS 60 kbps, 2-GFSK, 195 kHz Deviation, 4x Spreading
      4. 6.1.4 WB-DSSS 30 kbps, 2-GFSK, 195 kHz Deviation, 8x Spreading
      5. 6.1.5 WB-DSSS Frequency Offset Tolerance
    2. 6.2 Transmitter Performance and FCC 15.247 Measurements
      1. 6.2.1 WB-DSSS 240 kbps, 2-GFSK, 195 kHz Deviation, 1x Spreading
      2. 6.2.2 WB-DSSS 120 kbps, 2-GFSK, 195 kHz Deviation, 2x Spreading
      3. 6.2.3 WB-DSSS 60kbps, 2-GFSK, 195 kHz Deviation, 4x Spreading
      4. 6.2.4 WB-DSSS 30 kbps, 2-GFSK, 195 kHz Deviation, 8x Spreading
  8. 7References
  9. 8Revision History

Wide-Band DSSS Mode for FCC Digital Transmission Systems Using CC13x0

This application report describes a wide-band modulation scheme to comply with the requirements of FCC section 15.247 for non-frequency hopping digital modulation systems. The scheme is implemented with an MCE patch, which is a standalone program that implements the various options of the WB-DSSS scheme. The patch is included in the SDK and a working example code can be setup using example programs and Sysconfig [4]. The SDK can be downloaded from: https://www.ti.com/tool/SIMPLELINK-CC13X2-26X2-SDK.

The implementations and summary of performance measured on CC1352PEM-XD7793-XD24-PA9093 are provided in this document.