SWRA647A January   2019  – September 2020 CC3130 , CC3135

 

  1.   Trademarks
  2. 1Production Line Overview
  3. 2Programming the CC313x in the Production Line
  4. 3Creating the Gang Image
  5. 4Programming Directly Through SPI
  6. 5Programming Over UART
    1. 5.1 Using the Uniflash CLI
    2. 5.2 Using Embedded Programming
    3. 5.3 Configuration of the UART
    4. 5.4 UART Hardware Connection Using the FTDI Emulation Board
  7. 6Over-the-Air Programming
  8. 7Production Line RF Testing
    1. 7.1 Testing Software Options
      1. 7.1.1 MCU-Controlled RF Testing
      2. 7.1.2 Testing With an Access Point
  9. 8Revision History

Configuration of the UART

Programming the serial flash device through the CC313x UART interface requires the use of the following CC313x pins:

  • 55 – UART TX
  • 57 – UART RX
  • 32 – nRESET or 2 – nHIB

The UART TX and RX pins are used for data transfer. RTS and CTS signals are not used. The nRESET pin is used to reset the device. The UART data transfer occurs at 921600 bps.

The UART configuration is as follows:

  • Baud rate: 921600
  • Data bits: 8 bits
  • Flow control: None
  • Parity: None
  • Stop bits: 1
  • Polarity: Positive

The CMOS logic level specifications for the UART can be found in the Electrical Characteristics of the CC3135 SimpleLink™ Wi-Fi® Dual-Band Network Processor, solution for MCU applications Data Sheet or the CC3130 SimpleLink™ Wi-Fi® Wireless Network Processor with Coexistence for MCU Applications Data Sheet.