SWRA647A January   2019  – September 2020 CC3130 , CC3135

 

  1.   Trademarks
  2. 1Production Line Overview
  3. 2Programming the CC313x in the Production Line
  4. 3Creating the Gang Image
  5. 4Programming Directly Through SPI
  6. 5Programming Over UART
    1. 5.1 Using the Uniflash CLI
    2. 5.2 Using Embedded Programming
    3. 5.3 Configuration of the UART
    4. 5.4 UART Hardware Connection Using the FTDI Emulation Board
  7. 6Over-the-Air Programming
  8. 7Production Line RF Testing
    1. 7.1 Testing Software Options
      1. 7.1.1 MCU-Controlled RF Testing
      2. 7.1.2 Testing With an Access Point
  9. 8Revision History

Testing Software Options