SWRA647A January   2019  – September 2020 CC3130 , CC3135

 

  1.   Trademarks
  2. 1Production Line Overview
  3. 2Programming the CC313x in the Production Line
  4. 3Creating the Gang Image
  5. 4Programming Directly Through SPI
  6. 5Programming Over UART
    1. 5.1 Using the Uniflash CLI
    2. 5.2 Using Embedded Programming
    3. 5.3 Configuration of the UART
    4. 5.4 UART Hardware Connection Using the FTDI Emulation Board
  7. 6Over-the-Air Programming
  8. 7Production Line RF Testing
    1. 7.1 Testing Software Options
      1. 7.1.1 MCU-Controlled RF Testing
      2. 7.1.2 Testing With an Access Point
  9. 8Revision History

Production Line Overview

Texas Instruments™ provides a number of resources that assist manufacturers using the CC313x device to produce products quickly and efficiently. To ensure products are designed with efficient production in mind, TI provides reference design collateral and application notes for schematic and PCB design. Software and hardware tools have been developed for programming and testing the CC313x device in the production line. In addition, Over-The-Air programming functionality allows for products to have their software updated periodically, even after they have been deployed.

GUID-D007ABE7-1894-4461-82F0-8BBE633BA02B-low.png Figure 1-1 Production Line Overview