SWRA647A January   2019  – September 2020 CC3130 , CC3135

 

  1.   Trademarks
  2. 1Production Line Overview
  3. 2Programming the CC313x in the Production Line
  4. 3Creating the Gang Image
  5. 4Programming Directly Through SPI
  6. 5Programming Over UART
    1. 5.1 Using the Uniflash CLI
    2. 5.2 Using Embedded Programming
    3. 5.3 Configuration of the UART
    4. 5.4 UART Hardware Connection Using the FTDI Emulation Board
  7. 6Over-the-Air Programming
  8. 7Production Line RF Testing
    1. 7.1 Testing Software Options
      1. 7.1.1 MCU-Controlled RF Testing
      2. 7.1.2 Testing With an Access Point
  9. 8Revision History

Using the Uniflash CLI

Uniflash communicates with the CC313x device using the bootloader protocol. The protocol includes a command line interface, which can be used in batch files and scripts for the purposes of programming the CC313x device in the production line through UART. Refer to SimpleLink™ Wi-Fi® CC3x20, CC3x3x UniFlash ImageCreator for information on how to use Uniflash ImageCreator.