SWRA370A September 2011 – December 2025 CC1100 , CC1101 , CC2500 , CC2510 , CC2520 , CC2530 , CC2530-RF4CE , CC2540 , CC2540T , CC2541 , CC2541-Q1
This document describes two types of test system configurations: conducted and radiated testing. This section briefly describes each configuration. The actual setup can vary per test and is depicted in the beginning of each test. All tests will be conducted unless specified that the test can be radiated.