SWRA370A September 2011 – December 2025 CC1100 , CC1101 , CC2500 , CC2510 , CC2520 , CC2530 , CC2530-RF4CE , CC2540 , CC2540T , CC2541 , CC2541-Q1
After the LaunchPad is connected to the PC, on the SmartRF Studio 7 start-up window, double-click the device name on the List of Connected Devices to open up the Device Control Panel.
Figure 4-1 SmartRF Studio 7 Device
Screen