SPRZ575 March   2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1

 

  1.   1
  2. 1Modules Affected
  3. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development-Support Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  4. 3Silicon Revision 1.0 Usage Notes and Advisories
    1. 3.1 Silicon Revision 1.0 Usage Notes
      1.      i2134
    2. 3.2 Silicon Revision 1.0 Advisories
      1.      i2049
      2.      i2062
      3.      i2097
      4.      i2120
      5.      i2137
      6.      i2189
      7.      i2190
      8.      i2196
      9.      i2199
      10.      i2208
      11.      i2242
      12.      i2243
      13.      i2249
      14.      i2253
      15.      i2278
      16.      i2279
      17.      i2310
      18.      i2311
      19.      i2312
      20.      i2326
      21.      i2351
      22.      i2362
      23.      i2366
      24.      i2372
      25.      i2383
      26.      i2399
      27.      i2401
      28.      i2407
      29.      i2409
      30.      i2410
  5.   Trademarks
  6. 4Revision History

i2249

OSPI: Internal PHY Loopback and Internal Pad Loopback clocking modes with DDR timing inoperable

Details

The OSPI Internal PHY Loopback mode and Internal Pad Loopback mode uses “launch edge as capture edge” (same edge capture, or 0-cycle timing).

The programmable receive delay line (Rx PDL) is used to compensate for the round trip delay (Tx clock to Flash device, Flash clock to output and Flash data to Controller).

In the case of internal and IO loopback modes, the total delay of the Rx PDL is not sufficient to compensate for the round trip delay, and thus these modes cannot be used.

The table below describes the recommended clocking topologies in the OSPI controller. All other modes not described here are affected by the advisory in DDR mode and are not recommended clocking topologies.

Table 3-1 OSPI Clocking Topologies
Clocking Mode Terminology CONFIG_REG.PHY_MODE_ENABLE READ_DATA_CAPTURE.BYPASS READ_DATA_CAPTURE.DQS_EN Board implementation
No Loopback, no PHY 0 (PHY disabled) 1 (disable adapted loopback clock) X None. Relying on internal clock. Max freq 50MHz.
External Board Loopback with PHY 1 (PHY enabled) 0 (enable adapted loopback clock) 0 (DQS disabled) External Board Loopback (OSPI_LOOPBACK_CLK_SEL = 0)
DQS with PHY 1 (PHY enabled) X (DQS enable has priority) 1 (DQS enabled) Memory strobe connected to SOC DQS pin

Workaround

None. Please use one of the unaffected clocking modes based on the table in the description