Revision
History
Changes from April 1, 2023 to December 31, 2023 (from Revision C (April 2023) to Revision D (December 2023))
- Updated Usage Note i2351; OSPI: Controller does not support
Continuous Read mode with NAND FlashGo
- Added Advisory i2253; PRG: CTRL_MMR STAT registers are unreliable indicators
of POK threshold failureGo
- Added Advisory i2283; Restrictions on how CP Tracer Debug Probes can be
usedGo
- Added Advisory i2383; OSPI: 2-byte address is not supported in PHY DDR
modeGo
- Added Advisory i2401: CPSW: Host Timestamps Cause CPSW Port to Lock
upGo
- Added Advisory i2407: RESET: MCU_RESETSTATz unreliable when
MCU_RESETz is asserted lowGo
- Added Advisory i2409:USB2 PHY locks up due to short
suspendGo
- Added Advisory i2410:Boot: ROM may fail to boot due to
i2409Go