SPRZ487D May 2022 – December 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
BCDMA and PKTDMA: Descriptors and TRs required to be returned unfragmented
The BCDMA and PKTDMA require that the descriptors and TRs are placed in a memory subsystem that returns the descriptor or TR without any fragmenting of the descriptors. However, there are some memories that contain a fragmentation bridge, which makes them not available for holding the descriptors and TRs.
For this device, the R5 TCM memory cannot hold descriptors or TRs for PKTDMA or BCDMA
None