SPRZ487D May 2022 – December 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
Table 1-1 lists all usage notes and the applicable silicon revision(s). Table 1-2 lists all advisories, modules affected, and the applicable silicon revision(s).
ID | DESCRIPTION | SILICON REVISIONS AFFECTED |
---|---|---|
AM62x 1.0 , AM625SIP 1.0 | ||
Boot | i2372 — ROM doesn't support select multi-plane addressing schemes in Serial NAND boot | YES |
OSPI | i2351 — OSPI: Controller does not support Continuous Read mode with NAND Flash | YES |
MODULE | DESCRIPTION | SILICON REVISIONS AFFECTED |
---|---|---|
AM62x 1.0 , AM625SIP 1.0 | ||
Boot | i2307 — Boot: ROM does not properly select OSPI clocking modes based on BOOTMODE | YES |
Boot | i2328 — Boot: USB MSC boots intermittently | YES |
Boot | i2366 — Boot: ROM does not comprehend specific JEDEC SFDP features for 8D-8D-8D operation | YES |
Boot | i2371— Boot: ROM code may hang in UART boot mode during data transfer | YES |
Boot | i2410— Boot: ROM may fail to boot due to i2409 | YES |
CPSW | i2208 — CPSW: ALE IET Express Packet Drops | YES |
CPSW | i2401 — CPSW: Host Timestamps Cause CPSW Port to Lock up | YES |
DDR | i2232 — DDR: Controller postpones more than allowed refreshes after frequency change | YES |
DDR | i2244 — DDR: Valid stop value must be defined for write DQ VREF training | YES |
DEBUG | i2283 — Restrictions on how CP Tracer Debug Probes can be used | YES |
DMA | i2320 — BCDMA, PKTDMA: Descriptors and TRs required to be returned unfragmented | YES |
DSS | i2097 — DSS: Disabling a layer connected to Overlay may result in synclost during the next frame | YES |
ECC_AGGR | i2049 — ECC_AGGR: Potential IP Clockstop/Reset Sequence Hang due to Pending ECC Aggregator Interrupts | YES |
Internal Diagnostic Modules | i2103 — Incorrect Reporting of ECC_GRP, ECC_BIT and ECC_TYPE Information for Functional Safety Errors | YES |
Interrupt Aggregator | i2196 — IA: Potential deadlock scenarios in IA | YES |
MCAN | i2279 — MCAN: Specification Update for dedicated Tx Buffers and Tx Queues configured with same Message ID | YES |
MCAN | i2278 — MCAN: Message Transmit order not guaranteed from dedicated Tx Buffers configured with same Message ID | YES |
MDIO | i2329 — MDIO: MDIO interface corruption (CPSW and PRU-ICSS) | YES |
MMCSD | i2312 — MMCSD: HS200 and SDR104 Command Timeout Window Too Small | YES |
OSPI | i2189 — OSPI: Controller PHY Tuning Algorithm | YES |
OSPI | i2249 — OSPI: Internal PHY Loopback and Internal Pad Loopback clocking modes with DDR timing inoperable | YES |
OSPI | i2383 — OSPI: 2-byte address is not supported in PHY DDR mode | YES |
PRG | i2253 — PRG: CTRL_MMR STAT registers are unreliable indicators of POK threshold failure | YES |
RAT | i2062 — RAT: Error Interrupt Triggered Even When Error Logging Disable Is Set | YES |
RESET | i2407— RESET: MCU_RESETSTATz unreliable when MCU_RESETz is asserted low | YES |
RTC | i2327 — RTC: Hardware wakeup event limitation | YES |
USART | i2310 — USART: Erroneous clear/trigger of timeout interrupt | YES |
USART | i2311 — USART Spurious DMA Interrupts | YES |
USB | i2134 — USB: 2.0 Compliance Receive Sensitivity Test Limitation | YES |
USB | i2409 — USB: USB2 PHY locks up due to short suspend | YES |