SPRZ466C March   2020  – February 2024 TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1

 

  1.   1
  2.   TMS320F28002x Real-Time MCUs Silicon ErrataSilicon Revisions A, 0
  3. 1Usage Notes and Advisories Matrices
    1. 1.1 Usage Notes Matrix
    2. 1.2 Advisories Matrix
  4. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development-Support Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  5. 3Silicon Revision A Usage Notes and Advisories
    1. 3.1 Silicon Revision A Usage Notes
      1. 3.1.1 PIE: Spurious Nested Interrupt After Back-to-Back PIEACK Write and Manual CPU Interrupt Mask Clear
      2. 3.1.2 Caution While Using Nested Interrupts
      3. 3.1.3 Security: The primary layer of defense is securing the boundary of the chip, which begins with enabling JTAGLOCK and Zero-pin Boot to Flash feature
    2. 3.2 Silicon Revision A Advisories
      1.      Advisory
      2.      Advisory
      3. 3.2.1 Advisory
      4.      Advisory
      5.      Advisory
      6.      Advisory
      7. 3.2.2 Advisory
      8.      Advisory
      9.      Advisory
      10.      Advisory
      11. 3.2.3 Advisory
      12.      Advisory
      13. 3.2.4 Advisory
      14.      Advisory
      15. 3.2.5 Advisory
      16. 3.2.6 Advisory
  6. 4Silicon Revision 0 Usage Notes and Advisories
    1. 4.1 Silicon Revision 0 Usage Notes
    2. 4.2 Silicon Revision 0 Advisories
      1.      Advisory
  7. 5Documentation Support
  8. 6Trademarks
  9. 7Revision History

Advisory

SYSTEM: HIC Illegal Read Error Flag Does not Get Asserted in Pagesel=0 Mode

Revisions Affected

0, A

Details

When a Host Read access is initiated to the same address of a pending write location (an illegal access sequence), the Illegal Read error flag does not get asserted in Pagesel=0 Mode. The error flag gets set for the same sequence in Pagesel=1 mode. The impact is low since it is an illegal sequence and SW is not expected to initiate a read to a write-pending location in the regular application flow.

Workaround

None