SPRZ466C March   2020  – February 2024 TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1

 

  1.   1
  2.   TMS320F28002x Real-Time MCUs Silicon ErrataSilicon Revisions A, 0
  3. 1Usage Notes and Advisories Matrices
    1. 1.1 Usage Notes Matrix
    2. 1.2 Advisories Matrix
  4. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development-Support Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  5. 3Silicon Revision A Usage Notes and Advisories
    1. 3.1 Silicon Revision A Usage Notes
      1. 3.1.1 PIE: Spurious Nested Interrupt After Back-to-Back PIEACK Write and Manual CPU Interrupt Mask Clear
      2. 3.1.2 Caution While Using Nested Interrupts
      3. 3.1.3 Security: The primary layer of defense is securing the boundary of the chip, which begins with enabling JTAGLOCK and Zero-pin Boot to Flash feature
    2. 3.2 Silicon Revision A Advisories
      1.      Advisory
      2.      Advisory
      3. 3.2.1 Advisory
      4.      Advisory
      5.      Advisory
      6.      Advisory
      7. 3.2.2 Advisory
      8.      Advisory
      9.      Advisory
      10.      Advisory
      11. 3.2.3 Advisory
      12.      Advisory
      13. 3.2.4 Advisory
      14.      Advisory
      15. 3.2.5 Advisory
      16. 3.2.6 Advisory
  6. 4Silicon Revision 0 Usage Notes and Advisories
    1. 4.1 Silicon Revision 0 Usage Notes
    2. 4.2 Silicon Revision 0 Advisories
      1.      Advisory
  7. 5Documentation Support
  8. 6Trademarks
  9. 7Revision History

Advisory

PLL Reference Clock Lost Detection: Missing Clock Flag may be Incorrectly Activated

Revisions Affected

0, A

Details

The register bit SYSPLLSTS.REF_LOSTS may be incorrectly set, falsely indicating a reference clock loss.

Workaround

Do not use the PLL Reference Clock Lost Detection feature. As an alternative, use the Missing Clock Detect (MCD) feature or the Dual-Clock Comparator (DCC) to detect reference clock loss.

  • For the MCD method, refer to C2000Ware example sysctl_ex1_missing_clock_detection under the sysctl folder.
  • For the DCC method, refer to C2000Ware example dcc_ex4_clock_fail_detect under the dcc folder.