SPRZ458F May 2019 – February 2024 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
| NUMBER | TITLE | SILICON REVISIONS AFFECTED | |
|---|---|---|---|
| 0 | A | ||
| Section 3.1.1 | PIE: Spurious Nested Interrupt After Back-to-Back PIEACK Write and Manual CPU Interrupt Mask Clear | Yes | Yes |
| Section 3.1.2 | Caution While Using Nested Interrupts | Yes | Yes |
| Section 3.1.3 | GPIO: GPIO Data Register is Reset by CPU1 Reset Only | Yes | Yes |
| Section 3.1.4 | McBSP: XRDY bit can Hold the Not-Ready-Status (0) if New Data is Written to the DX1 Register Without Verifying if the XRDY bit is in its Ready State (1) | Yes | Yes |
| Section 3.1.5 | Security: The primary layer of defense is securing the boundary of the chip, which begins with enabling JTAGLOCK and Zero-pin Boot to Flash feature | Yes | Yes |