SPRZ458F May   2019  – February 2024 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S

 

  1.   1
  2.   TMS320F2838x MCUs Silicon Errata Silicon Revisions A, 0
  3. 1Usage Notes and Advisories Matrices
    1. 1.1 Usage Notes Matrix
    2. 1.2 Advisories Matrix
  4. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development-Support Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  5. 3Silicon Revision A Usage Notes and Advisories
    1. 3.1 Silicon Revision A Usage Notes
      1. 3.1.1 PIE: Spurious Nested Interrupt After Back-to-Back PIEACK Write and Manual CPU Interrupt Mask Clear
      2. 3.1.2 Caution While Using Nested Interrupts
      3. 3.1.3 GPIO: GPIO Data Register is Reset by CPU1 Reset Only
      4. 3.1.4 McBSP: XRDY bit can Hold the Not-Ready-Status (0) if New Data is Written to the DX1 Register Without Verifying if the XRDY bit is in its Ready State (1)
      5. 3.1.5 Security: The primary layer of defense is securing the boundary of the chip, which begins with enabling JTAGLOCK and Zero-pin Boot to Flash feature
    2. 3.2 Silicon Revision A Advisories
      1.      Advisory
      2.      Advisory
      3.      Advisory
      4. 3.2.1 Advisory
      5. 3.2.2 Advisory
      6. 3.2.3 Advisory
      7.      Advisory
      8.      Advisory
      9.      Advisory
      10.      Advisory
      11.      Advisory
      12.      Advisory
      13.      Advisory
      14.      Advisory
      15.      Advisory
      16.      Advisory
      17.      Advisory
      18.      Advisory
      19.      Advisory
      20.      Advisory
      21.      Advisory
      22.      Advisory
      23.      Advisory
      24.      Advisory
  6. 4Silicon Revision 0 Usage Notes and Advisories
    1. 4.1 Silicon Revision 0 Usage Notes
    2. 4.2 Silicon Revision 0 Advisories
      1.      Advisory
      2.      Advisory
      3.      Advisory
      4.      Advisory
      5.      Advisory
      6.      Advisory
      7.      Advisory
      8.      Advisory
      9.      Advisory
      10.      Advisory
      11.      Advisory
  7. 5Documentation Support
  8. 6Trademarks
  9. 7Revision History

Advisory

Reset: Elevated VDD Current During Reset

Revision Affected

0

Details

There is an elevated current of approximately 70 mA for each C28x CPU while held in reset. When the XRSn pin is low, both C28x cores will be in reset, resulting in 140 mA of additional current. After XRSn is released, there will be approximately 70 mA of current from the C28x CPU2 until it is released by from reset by CPU1.

Workaround

Do not hold XRSn low or keep CPU2 in reset for extended durations when current consumption is a concern.