SPRZ439H January   2017  – February 2024 TMS320F280040-Q1 , TMS320F280040C-Q1 , TMS320F280041 , TMS320F280041-Q1 , TMS320F280041C , TMS320F280041C-Q1 , TMS320F280045 , TMS320F280048-Q1 , TMS320F280048C-Q1 , TMS320F280049 , TMS320F280049-Q1 , TMS320F280049C , TMS320F280049C-Q1

 

  1.   1
  2.   TMS320F28004x Real-Time MCUs Silicon Errata (Silicon Revisions B, A, 0)
  3. 1Usage Notes and Advisories Matrices
    1. 1.1 Usage Notes Matrix
    2. 1.2 Advisories Matrix
  4. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development Support Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  5. 3Silicon Revision B Usage Notes and Advisories
    1. 3.1 Silicon Revision B Usage Notes
      1. 3.1.1 PIE: Spurious Nested Interrupt After Back-to-Back PIEACK Write and Manual CPU Interrupt Mask Clear
      2. 3.1.2 FPU32 and VCU Back-to-Back Memory Accesses
      3. 3.1.3 Caution While Using Nested Interrupts
      4. 3.1.4 Security: The primary layer of defense is securing the boundary of the chip, which begins with enabling JTAGLOCK and Zero-pin Boot to Flash feature
    2. 3.2 Silicon Revision B Advisories
      1.      Advisory
      2.      Advisory
      3.      Advisory
      4.      Advisory
      5.      Advisory
      6.      Advisory
      7.      Advisory
      8.      Advisory
      9.      Advisory
      10.      Advisory
      11.      Advisory
      12.      Advisory
      13.      Advisory
      14.      Advisory
      15.      Advisory
      16.      Advisory
      17. 3.2.1 Advisory
      18.      Advisory
      19.      Advisory
      20.      Advisory
      21.      Advisory
      22. 3.2.2 Advisory
      23.      Advisory
      24.      Advisory
      25.      Advisory
      26.      Advisory
      27.      Advisory
      28. 3.2.3 Advisory
      29.      Advisory
      30.      Advisory
      31. 3.2.4 Advisory
  6. 4Silicon Revision A Usage Notes and Advisories
    1. 4.1 Silicon Revision A Usage Notes
    2. 4.2 Silicon Revision A Advisories
      1.      Advisory
      2.      Advisory
      3.      Advisory
      4.      Advisory
      5.      Advisory
      6.      Advisory
  7. 5Silicon Revision 0 Usage Notes and Advisories
    1. 5.1 Silicon Revision 0 Usage Notes
    2. 5.2 Silicon Revision 0 Advisories
      1.      Advisory
      2.      Advisory
      3.      Advisory
  8. 6Documentation Support
  9. 7Trademarks
  10. 8Revision History

Advisory

SDFM: Two Back-to-Back Writes to SDCPARMx Register Bit Fields CEVT1SEL, CEVT2SEL, and HZEN Within Three SD-Modulator Clock Cycles can Corrupt SDFM State Machine, Resulting in Spurious Comparator Events

Revisions Affected

0, A, B

Details

Back-to-back writes to SDCPARMx register bit fields CEVT1SEL, CEVT2SEL, and HZEN within three SD-modulator clock cycles can potentially corrupt the SDFM state machine, resulting in spurious comparator events, which can potentially trigger CPU interrupts, CLA tasks, ePWM XBAR events, and GPIO output X-BAR events if configured appropriately.

Workaround

Avoid back-to-back writes within three SD-modulator clock cycles or have the SDCPARMx register bit fields configured in one register write.