SPRUJF1C November 2024 – December 2025 AM2612
The following table details the Test Automation GPIO mapping.
| Signal Name | Description | Direction |
|---|---|---|
| TA_POWERDOWNZ | When logic low, disables the 5V Supply | Output |
| TA_PORZ | When logic low, connects the PORz signal to ground due to PMOS VGS being less than zero creating a power on reset to the MAIN domain | Output |
| TA_RESETZ | When logic low, connects the WARM RESETn signal to ground due to PMOS VGS being less than zero creating a warm reset to the MAIN domain | Output |
| TA_GPIO1 | When logic low, connects the INTn signal to ground due to PMOS VGS being less than zero creating an interrupt to SoC | Output |
| TA_GPIO3 | When logic low, disables the boot mode buffer output enable | Output |
| TA_GPIO4 | Reset signal for boot mode IO Expander | Output |
| TA_I2C_SCL | I2C Clock signal used to communicate with bootmode IO expander to change the boot modes. | Output |
| TA_I2C_SDA | I2C Data signal used to communicate with bootmode IO expander to change the boot modes. | Output |