SPRUJF1C November 2024 – December 2025 AM2612
The LP-AM261 has a 64Mb, 1.8V OSPI flash memory device (MX25UW6445GXDQ00) connected to the OSPI0 interface of the AM261x MCU. The OSPI flash device is powered by the 1.8V LDO output from the PMIC. The AM261x can boot from binary images flashed to this memory device connected to OSPI0.
The LP-AM261 has a 128Mb, 1.8V PSRAM memory device (APS12808L-OBMX-BA) connected to the OSPI1 interface of the AM261x MCU. The OSPI PSRAM is powered by the 1.8V LDO output from the PMIC. The AM261x can utilize this interface for external memory.
The AM261x OSPI1 signal traces have the option to be routed to a 30-pin high-density connector for connecting compatible OSPI memory add-on boards. Table 2-17 details the resistor modifications that need to be made in order to enable the OSPI1 routing path to the expansion connector.
| LP-AM261 Net | DNI Resistor | Populate Resistor |
|---|---|---|
| EX_OSPI1_CLK | R242 | R245 |
| EX_OSPI1_D0 | R291 | R286 |
| EX_OSPI1_D1 | R282 | R276 |
| EX_OSPI1_D2 | R294 | R289 |
| EX_OSPI1_D3 | R283 | R277 |
| EX_OSPI1_D4 | R292 | R287 |
| EX_OSPI1_D5 | R284 | R278 |
| EX_OSPI1_D6 | R295 | R290 |
| EX_OSPI1_D7 | R285 | R279 |
| EX_OSPI1_DQS | R293 | R288 |
| EX_OSPI1_CSn0 | R248 | R243 |
| EX_OSPI1_ECC_FAIL | R249 | R244 |
| EX_OSPI1_RSTn | R247 | R241 |
Figure 2-13 OSPI1 Expansion Connector - Depopulate
Resistors
Figure 2-14 OSPI1 Expansion Connector - Populate
Resistors
Figure 2-15 LP-AM261 OSPI Interface