SPRUJ85B April   2024  – January 2026

PRODUCTION DATA  

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1LaunchPad Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Device Information
      1. 1.3.1 System Architecture Overview
      2. 1.3.2 Security
      3. 1.3.3 BoosterPacks
      4. 1.3.4 Component Identification
    4. 1.4 Compliance
  6. 2Hardware Description
    1. 2.1  Board Setup
      1. 2.1.1 Power Requirements
        1. 2.1.1.1 Power Input Using USB Type-C Connector
        2. 2.1.1.2 Power Status LEDs
        3. 2.1.1.3 Power Tree
      2. 2.1.2 Push Buttons
      3. 2.1.3 Boot mode Selection
      4. 2.1.4 IO Expander
    2. 2.2  Functional Block Diagram
    3. 2.3  GPIO Mapping
    4. 2.4  Reset
    5. 2.5  Clock
    6. 2.6  Memory Interfaces
      1. 2.6.1 OSPI
      2. 2.6.2 MMC
      3. 2.6.3 eMMC
      4. 2.6.4 Board ID EEPROM
    7. 2.7  Ethernet Interface
      1. 2.7.1 Ethernet PHY #1 - CPSW RGMII/ICSSM
      2. 2.7.2 Ethernet PHY #2 - CPSW RGMII/ICSSM
      3. 2.7.3 LED Indication in RJ45 Connector
    8. 2.8  I2C
    9. 2.9  Industrial Application LEDs
    10. 2.10 SPI
    11. 2.11 UART
    12. 2.12 MCAN
    13. 2.13 FSI
    14. 2.14 JTAG
    15. 2.15 TIVA and Test Automation Header
    16. 2.16 LIN
    17. 2.17 ADC and DAC
    18. 2.18 EQEP and SDFM
    19. 2.19 EPWM
    20. 2.20 BoosterPack Headers
    21. 2.21 Pinmux Mapping
  7. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  8. 4Compliance Information
    1. 4.1 Compliance and Certifications
  9. 5Additional Information
    1.     Trademarks
    2. 5.1 Sitara MCU+ Academy
    3. 5.2 Hardware Changes from RevE2 to RevA
    4. 5.3 Known Board Changes/Issues
      1. 5.3.1 OSPI DQS and LBCLK nets swap
      2. 5.3.2 XDS110 Debugger Bricking Issue
      3. 5.3.3 eMMC CMD and CLK nets swap
  10. 6Related Documentation
    1. 6.1 Supplemental Content
  11. 7References
  12. 8Revision History

Power Requirements

The AM263Px LaunchPad is powered from a 5V, 3A USB type-C input. The following sections describe the power distribution network topology that supply the AM263Px LaunchPad, supporting components and the reference voltages.

Power supply solutions that are compatible with the AM263Px LaunchPad:

  • When using the USB type-C input:
    • 5V, 3A power adapter with USB-C receptacle
    • 5V, 3A power adapter with captive USB-C cable
    • PC USB type-C port that has Power Delivery classification
      • Thunderbolt
      • Battery behind USB logo

LP-AM263P USB Type-C Power Delivery Classification Figure 2-1 USB Type-C Power Delivery Classification

Power supply solutions that are NOT compatible with the AM263Px LaunchPad:

  • When using USB type-C input:
    • Any USB adapter cables such as:
      • Type-A to type-C
      • micro-B to type-C
      • DC barrel jack to type-C
    • 5V, 1.5A power adapter with USB-C captive cable or receptacle
    • PC USB type-C port not capable of 3A