The below are the changes done from
Revision-E2 of LP-AM263P to Revision-A of LP-AM263P
- The Boosterpack pins have been updated such that the pins PR0_PRU0_GPIO13 and
PR0_PRU0_GPIO14 which were muxed on Boosterpack pins J6.54 and J6.55 are now
muxed onto pins J2.14 and J2.15 pins. This is made to match the BOOSTXL-IOLINKM-8 Boosterpack requirements. Please
note that here the alternate function can be selected based on different Muxes
and their respective individual controls.
- The OSPI0 flash footprint has been made compatible with a standard OSPI PSRAM
part footprint. Now a PSRAM part can also be mounted onto the U7(OSPI0 flash)
footprint for evaluation. The resistor R443 must be mounted and R444 must be
made DNI for evaluating an OSPI PSRAM part. Please refer LP-AM263P RevA
schematics for more details.