SPRUJ85B April   2024  – January 2026

PRODUCTION DATA  

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1LaunchPad Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Device Information
      1. 1.3.1 System Architecture Overview
      2. 1.3.2 Security
      3. 1.3.3 BoosterPacks
      4. 1.3.4 Component Identification
    4. 1.4 Compliance
  6. 2Hardware Description
    1. 2.1  Board Setup
      1. 2.1.1 Power Requirements
        1. 2.1.1.1 Power Input Using USB Type-C Connector
        2. 2.1.1.2 Power Status LEDs
        3. 2.1.1.3 Power Tree
      2. 2.1.2 Push Buttons
      3. 2.1.3 Boot mode Selection
      4. 2.1.4 IO Expander
    2. 2.2  Functional Block Diagram
    3. 2.3  GPIO Mapping
    4. 2.4  Reset
    5. 2.5  Clock
    6. 2.6  Memory Interfaces
      1. 2.6.1 OSPI
      2. 2.6.2 MMC
      3. 2.6.3 eMMC
      4. 2.6.4 Board ID EEPROM
    7. 2.7  Ethernet Interface
      1. 2.7.1 Ethernet PHY #1 - CPSW RGMII/ICSSM
      2. 2.7.2 Ethernet PHY #2 - CPSW RGMII/ICSSM
      3. 2.7.3 LED Indication in RJ45 Connector
    8. 2.8  I2C
    9. 2.9  Industrial Application LEDs
    10. 2.10 SPI
    11. 2.11 UART
    12. 2.12 MCAN
    13. 2.13 FSI
    14. 2.14 JTAG
    15. 2.15 TIVA and Test Automation Header
    16. 2.16 LIN
    17. 2.17 ADC and DAC
    18. 2.18 EQEP and SDFM
    19. 2.19 EPWM
    20. 2.20 BoosterPack Headers
    21. 2.21 Pinmux Mapping
  7. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  8. 4Compliance Information
    1. 4.1 Compliance and Certifications
  9. 5Additional Information
    1.     Trademarks
    2. 5.1 Sitara MCU+ Academy
    3. 5.2 Hardware Changes from RevE2 to RevA
    4. 5.3 Known Board Changes/Issues
      1. 5.3.1 OSPI DQS and LBCLK nets swap
      2. 5.3.2 XDS110 Debugger Bricking Issue
      3. 5.3.3 eMMC CMD and CLK nets swap
  10. 6Related Documentation
    1. 6.1 Supplemental Content
  11. 7References
  12. 8Revision History

MMC

The AM263Px LaunchPad provides a micro SD card interface that is mapped to the MMC0 instance of the AM263Px SoC.


LP-AM263P Micro SD Card Connector

Figure 2-14 Micro SD Card Connector

A load switch (TPS22918TDBVTQ1) is used to power the micro SD card connector. The load switch is driven by the output of a 2-input AND gate between WARMRESETn and the SD Card enable GPIO (GPIO122) to power cycle the card upon reset. The load switch uses quick output discharge (QOD) to make sure that the supply voltage reaches <10% of nominal value during reset.

Inline ESD protection is provided for the MMC signals in the form of a six channel transient voltage suppressor device (TPD6E001RSER) and two channel transient voltage suppressor device (TPD2E001DRLR).

The Write Protect (WP) and Card Detect (CD) signals of the SD card connector are pulled up to the 3.3V System voltage supply.

A series termination resistor is provided for all MMC signals besides CD.