SPRUJ06 October   2021

 

  1.   Trademarks
  2. 1Introduction
  3. 2Revisions and Assembly Variants
  4. 3System Description
    1. 3.1 Key Features
    2. 3.2 Functional Block Diagram
    3. 3.3 Interfaces and Major Component Description
      1. 3.3.1 Breakout Board Section
      2. 3.3.2 IO-Link Section Overview and Major Component Description
        1. 3.3.2.1 IO Link Transceiver TIOL111DMWR
        2. 3.3.2.2 Smart Switch TPS4H160BQPWPRQ1
        3. 3.3.2.3 Serializer SN65HVS882
        4. 3.3.2.4 INA253
        5. 3.3.2.5 LED Driver TLC59282
        6. 3.3.2.6 Signal Routing
      3. 3.3.3 Power Section
        1. 3.3.3.1 Power Input
      4. 3.3.4 Board Mating Connections
  5. 4Known Issues
    1. 4.1 Issue 1: Voltage Spike Across the TX Line of the Transceiver

IO Link Transceiver TIOL111DMWR

The TIOL111DMWR family of transceivers implements the IO-Link interface for industrial bidirectional, point-to point communication. There are eight IO Link PHYs used in our Board. Each PHY is connected to a M12 connector. The PRG0_PRU1 and GPMC signals are connected to the enable, RX ,TX and Fault signals of the PHYs via Muxes. The L+ pin requires 24 V, which is provided via the DC Jack.