SPRUIW3 October   2021 TMS320F280033 , TMS320F280034 , TMS320F280034-Q1 , TMS320F280036-Q1 , TMS320F280036C-Q1 , TMS320F280037 , TMS320F280037-Q1 , TMS320F280037C , TMS320F280037C-Q1 , TMS320F280038-Q1 , TMS320F280038C-Q1 , TMS320F280039 , TMS320F280039-Q1 , TMS320F280039C , TMS320F280039C-Q1 , TMS320F280040-Q1 , TMS320F280040C-Q1 , TMS320F280041 , TMS320F280041-Q1 , TMS320F280041C , TMS320F280041C-Q1 , TMS320F280045 , TMS320F280048-Q1 , TMS320F280048C-Q1 , TMS320F280049 , TMS320F280049-Q1 , TMS320F280049C , TMS320F280049C-Q1

 

  1.   Trademarks
  2. 1Feature Differences Between F28004x and F28003x
    1. 1.1 F28004x and F28003x Feature Comparison
  3. 2PCB Hardware Changes
    1. 2.1 PCB Hardware Changes for the 100-Pin PZ Package
      1. 2.1.1 100-Pin PZ Migration for Existing PCB
      2. 2.1.2 100-Pin PZ Migration for New PCB Design
    2. 2.2 PCB Hardware Changes for the 64-Pin PM Package
      1. 2.2.1 64-Pin PM Migration for New and Existing PCB
  4. 3Feature Differences for System Consideration
    1. 3.1 New Features in F28003x
      1. 3.1.1  TMU Type1
      2. 3.1.2  Fast Integer Division (FINTDIV)
      3. 3.1.3  Host Interface Controller (HIC)
      4. 3.1.4  Background CRC (BGCRC)
      5. 3.1.5  Standby Low Power Mode
      6. 3.1.6  X1 GPIO Functionality
      7. 3.1.7  Diagnostic Features (PBIST/HWBIST)
      8. 3.1.8  Advance Encryption Standard (AES)
      9. 3.1.9  Secure Boot/JTAG Lock
      10. 3.1.10 Modular Controller Area Network (MCAN)
      11. 3.1.11 Embedded Pattern Generator (EPG)
      12. 3.1.12 Live Firmware Update (LFU)
    2. 3.2 Communication Module Changes
    3. 3.3 Control Module Changes
    4. 3.4 Analog Module Differences
    5. 3.5 Other Device Changes
      1. 3.5.1 XTAL Module
      2. 3.5.2 PLL
      3. 3.5.3 PIE Channel Mapping
      4. 3.5.4 Bootrom
      5. 3.5.5 CLB and Motor Control Libraries
      6. 3.5.6 ERAD
      7. 3.5.7 GPIO
      8. 3.5.8 AGPIO
      9. 3.5.9 ERROR Status
    6. 3.6 Power Management
      1. 3.6.1 LDO/VREG
      2. 3.6.2 DCDC
      3. 3.6.3 POR/BOR
      4. 3.6.4 Power Consumption
    7. 3.7 Memory Module Changes
    8. 3.8 GPIO Multiplexing Changes
    9. 3.9 Analog Multiplexing Changes
  5. 4Application Code Migration From F28004x to F28003x
    1. 4.1 C2000Ware Header Files
    2. 4.2 Linker Command Files
    3. 4.3 Minimum Compiler Version Requirement for TMU Type 1
    4. 4.4 C2000Ware Examples
  6. 5Specific Use Cases Related to F28003x New Features
    1. 5.1 HIC
    2. 5.2 FINTDIV
    3. 5.3 TMU Type1
    4. 5.4 AES
    5. 5.5 MCAN
    6. 5.6 EPG
  7. 6EABI Support
    1. 6.1 Flash API
    2. 6.2 NoINIT Struct Fix (Linker Command)
    3. 6.3 Pre-Compiled Libraries
  8. 7References

ERAD

The ERAD module has a number of changes between F28004x and F28003x as highlighted in Table 3-13

Table 3-13 ERAD Module Differences
Module Category F28004x F28003x Notes
ERAD Features - Event Masking and Exporting EBC Unit on F28003x supports event OR/AND, maskingand exporting
- Cumulative Mode SEC Unit on F28003x supports a cummulative mode over several start/stop events
- CRC Unit F28003x has CRC units to monitor CPU buses and compute CRC when self-test code is executed
32 Event Selector Options 128 Event Selector Options Connections to ADC, CMPSS, EPWM and other sources have been added to F28003x
Registers - GLBL_NMI_CTL Global Debug NMI Control
- GLBL_EVENT_AND_MASK Global Bus Comparator Event AND Mask Register
- GLBL_EVENT_OR_MASK Global Bus Comparator Event OR Mask Register
- GLBL_AND_EVENT_INT_MASK Global AND Event Interrupt Mask Register
- GLBL_OR_EVENT_INT_MASK Global OR Event Interrupt Mask Register
- CTM_INPUT_SEL_2 Counter Input Select Extension Register
- CTM_INPUT_COND Counter Input Conditioning Register
- CRC_GLOBAL_CTRL CRC Global Control Register
- CRC_CURRENT Reads Current CRC Value
- CRC_SEED CRC Seed Register
- CRC_QUALIFIER CRC Compute Qualification Register