SPRUIT0A December   2019  – May 2020

 

  1.   Jacinto7 EVM Infotainment Expansion
    1.     Trademarks
    2. 1 Introduction
      1. 1.1 Key Features
    3. 2 Infotainment Expansion Board Overview
      1. 2.1 Infotainment Expansion Board Identification
      2. 2.2 Infotainment Expansion Board Component Identification
    4. 3 Infotainment Expansion Board - User Setup/Configuration
      1. 3.1 Interfacing Infotainment Expansion Board With CP Board
        1. 3.1.1 Board Assembly Procedures
      2. 3.2 Power Requirements
      3. 3.3 EVM Reset/Interrupt Push Buttons
      4. 3.4 EVM Configuration DIP Switch
    5. 4 Infotainment Expansion Board Hardware Architecture
      1. 4.1  Infotainment Expansion Board Hardware Top Level Diagram
      2. 4.2  Expansion Connectors
      3. 4.3  Board ID EEPROM
      4. 4.4  Audio Codec Interface
        1. 4.4.1 Port Mapping
      5. 4.5  FPD link De-Serializer Interface (Audio)
      6. 4.6  DIR Interface
      7. 4.7  DIT Interface
      8. 4.8  Legacy Audio/JAMR3 Connectors
      9. 4.9  VIN/VOUT Mux Selection
      10. 4.10 HDMI Interface Bridge
      11. 4.11 FPD Link Display Serializer Interface
      12. 4.12 Parallel Camera Interface
        1. 4.12.1 Camera Clock
        2. 4.12.2 LI Camera Module Connector
        3. 4.12.3 OV Camera Module Connector
  2.   A Jacinto7 EVM Interface/IO Mapping
    1.     A.1 Interface Mapping
    2.     A.2 Infotainment Board GPIO Mapping
    3.     A.3 I2C Address Mapping
  3.   Revision History

VIN/VOUT Mux Selection

The multiplexed video Input/Output signals from Expansion connector connected to three 12 bit 1:3 De-muxer U10, U11 and U12 IC Mfr. Part# SN74CBT16214CDGGR. One channel (Port B1) of the de-muxer interfaced with HDMI transmitter, the second channel (Port B2) interfaced with parallel camera interface and the third channel (Port B3) interfaced with FPD display port on the infotainment expansion board. For Mux selection GPIO details, see Section A.2.

spruit0-vin-vout-mux-selection.gifFigure 17. VIN/VOUT Mux Selection

Table 10. VIN/VOUT Mux Selection Table

Selection Inputs Inputs/Outputs Function
S2 S1 S0 A1
H H L VOUT A1 port = B1 port (HDMI)- Default
H H H VIN A1 port = B2 port (Camera)
H L H VOUT A1 port = B3 port (FPD Link)