SPRUIT0A December   2019  – May 2020

 

  1.   Jacinto7 EVM Infotainment Expansion
    1.     Trademarks
    2. 1 Introduction
      1. 1.1 Key Features
    3. 2 Infotainment Expansion Board Overview
      1. 2.1 Infotainment Expansion Board Identification
      2. 2.2 Infotainment Expansion Board Component Identification
    4. 3 Infotainment Expansion Board - User Setup/Configuration
      1. 3.1 Interfacing Infotainment Expansion Board With CP Board
        1. 3.1.1 Board Assembly Procedures
      2. 3.2 Power Requirements
      3. 3.3 EVM Reset/Interrupt Push Buttons
      4. 3.4 EVM Configuration DIP Switch
    5. 4 Infotainment Expansion Board Hardware Architecture
      1. 4.1  Infotainment Expansion Board Hardware Top Level Diagram
      2. 4.2  Expansion Connectors
      3. 4.3  Board ID EEPROM
      4. 4.4  Audio Codec Interface
        1. 4.4.1 Port Mapping
      5. 4.5  FPD link De-Serializer Interface (Audio)
      6. 4.6  DIR Interface
      7. 4.7  DIT Interface
      8. 4.8  Legacy Audio/JAMR3 Connectors
      9. 4.9  VIN/VOUT Mux Selection
      10. 4.10 HDMI Interface Bridge
      11. 4.11 FPD Link Display Serializer Interface
      12. 4.12 Parallel Camera Interface
        1. 4.12.1 Camera Clock
        2. 4.12.2 LI Camera Module Connector
        3. 4.12.3 OV Camera Module Connector
  2.   A Jacinto7 EVM Interface/IO Mapping
    1.     A.1 Interface Mapping
    2.     A.2 Infotainment Board GPIO Mapping
    3.     A.3 I2C Address Mapping
  3.   Revision History

Port Mapping

7x Standard 3.5 mm stacked 2by1 Stereo Audio Jack Mfr. Part# STX-4235-3/3-N is provided for:

  • 4x – MIC IN
  • 2x – Line IN
  • 8x – Line OUT

The infotainment expansion board audio ports are mapped to audio codec as shown in Figure 10.

spruit0-audio-input-and-outputs.gifFigure 10. Audio Input and Outputs