SPRUIT0A December   2019  – May 2020

 

  1.   Jacinto7 EVM Infotainment Expansion
    1.     Trademarks
    2. 1 Introduction
      1. 1.1 Key Features
    3. 2 Infotainment Expansion Board Overview
      1. 2.1 Infotainment Expansion Board Identification
      2. 2.2 Infotainment Expansion Board Component Identification
    4. 3 Infotainment Expansion Board - User Setup/Configuration
      1. 3.1 Interfacing Infotainment Expansion Board With CP Board
        1. 3.1.1 Board Assembly Procedures
      2. 3.2 Power Requirements
      3. 3.3 EVM Reset/Interrupt Push Buttons
      4. 3.4 EVM Configuration DIP Switch
    5. 4 Infotainment Expansion Board Hardware Architecture
      1. 4.1  Infotainment Expansion Board Hardware Top Level Diagram
      2. 4.2  Expansion Connectors
      3. 4.3  Board ID EEPROM
      4. 4.4  Audio Codec Interface
        1. 4.4.1 Port Mapping
      5. 4.5  FPD link De-Serializer Interface (Audio)
      6. 4.6  DIR Interface
      7. 4.7  DIT Interface
      8. 4.8  Legacy Audio/JAMR3 Connectors
      9. 4.9  VIN/VOUT Mux Selection
      10. 4.10 HDMI Interface Bridge
      11. 4.11 FPD Link Display Serializer Interface
      12. 4.12 Parallel Camera Interface
        1. 4.12.1 Camera Clock
        2. 4.12.2 LI Camera Module Connector
        3. 4.12.3 OV Camera Module Connector
  2.   A Jacinto7 EVM Interface/IO Mapping
    1.     A.1 Interface Mapping
    2.     A.2 Infotainment Board GPIO Mapping
    3.     A.3 I2C Address Mapping
  3.   Revision History

Camera Clock

An optional 24 MHz oscillator IC U38 output is connected to camera module through a buffer IC U35 Mfr. Part# SN74LVC2G125DCUR.

spruit0-camera-clock.gifFigure 21. Camera Clock