SPRUHJ0C April 2013 – October 2021 TMS320F28068M , TMS320F28069-Q1 , TMS320F28069M , TMS320F28069M-Q1
Flexibility in the design of InstaSPIN-FOC allows for multiple motors to be supported. Table 7-6 lists the minimum and maximum pins used per motor. Note that a F2806xM microcontroller provides (14) ePWM outputs with the 100-pin package, and (12) with the 80-pin package.
| Pin Type | Pin Name | Pins Usage Per Motor | |
|---|---|---|---|
| Minimum | Maximum | ||
| Digital | PWM1A | 3 (Requires External Fault and External Complementary Mode with Dead Time) |
7 |
| PWM1B (Optional) | |||
| PWM2A | |||
| PWM2B (Optional) | |||
| PWM3A | |||
| PWM3B (Optional) | |||
| Trip Zone (Optional) | |||
| Analog | IA | 5 (Only two currents and no VBUS ripple compensation) |
7 |
| IB | |||
| IC (Optional) | |||
| VA | |||
| VB | |||
| VC | |||
| VBUS (Optional) | |||