SPRUHJ0C April   2013  – October 2021 TMS320F28068M , TMS320F28069-Q1 , TMS320F28069M , TMS320F28069M-Q1

 

  1. 1Read This First
    1. 1.1 About This Manual
    2. 1.1 Glossary
    3. 1.1 Support Resources
    4.     Trademarks
  2. 1 F2806xM InstaSPIN-MOTION Enabled MCUs
  3. 2InstaSPIN-MOTION Key Capabilities and Benefits
    1. 2.1 Overview
    2. 2.2 FAST Unified Observer
    3. 2.3 SpinTAC Motion Control Suite
      1.      IDENTIFY
      2.      CONTROL
      3.      MOVE
      4.      PLAN
    4. 2.4 Additional InstaSPIN-MOTION Features
  4. 3InstaSPIN-MOTION Block Diagrams
    1.     Scenario 1: InstaSPIN-MOTION Speed Control with FAST Software Encoder
    2.     Scenario 2: InstaSPIN-MOTION Speed Control with a Mechanical Sensor
    3.     Scenario 3: InstaSPIN-MOTION Position Control with Mechanical Sensor and Redundant FAST Software Sensor
  5. 4Application Examples
    1. 4.1 Treadmill Conveyor: Smooth Motion Across Varying Speeds and Loads
    2. 4.2 Video Camera: Smooth Motion and Position Accuracy at Low Speeds
    3. 4.3 Washing Machine: Smooth Motion and Position Accuracy at Low Speeds
      1.      Agitation Cycle
      2.      Spin Cycles
    4. 4.4 InstaSPIN-MOTION Works Over the Entire Operating Range
  6. 5Evaluating InstaSPIN-MOTION Performance
    1. 5.1 Overview
    2. 5.2 Velocity Control Performance: SpinTAC vs PI
      1. 5.2.1 Disturbance Rejection
      2. 5.2.2 Reference Tracking
      3. 5.2.3 Step Response
    3. 5.3 Position Control Performance: SpinTAC vs PI
      1. 5.3.1 Disturbance Rejection
      2. 5.3.2 Reference Tracking
      3. 5.3.3 Step Response
      4. 5.3.4 Inertia Estimation Repeatability
  7. 6Microcontroller Resources
    1. 6.1 CPU Utilization
    2. 6.2 Memory Utilization
    3. 6.3 Pin Utilization
      1.      A Resources
        1.       B Definition of Terms and Acronyms
          1.        C Revision History

Scenario 1: InstaSPIN-MOTION Speed Control with FAST Software Encoder

In this scenario (see Figure 4-1 and Figure 4-2), SpinTAC Velocity Control receives the speed estimate from the FAST estimator and generates the torque reference signal. This works with InstaSPIN-FOC in user memory (see Figure 4-1) or in ROM (see Figure 4-2). The SpinTAC Motion Control Suite provides the motion sequence state machine, generates the reference trajectory and controls the system speed.

GUID-FBAD32A9-55DD-4AF7-B68E-DA8C74FB1ED8-low.gif Figure 3-1 InstaSPIN-MOTION in User Memory, with Exception of FAST and SpinTAC in ROM
GUID-8AE8AAC1-9191-4077-8E03-B5C5ECE9CBAF-low.gif Figure 3-2 InstaSPIN-MOTION in ROM