SPRADR5 July 2025 AM2611 , AM2611-Q1 , AM2612 , AM2612-Q1
The power estimation spreadsheet provides power consumption estimates based on measured and simulated data; the tool is provided as is and does not provide a specified precision. Power consumption depends on electrical parameters, silicon process variations, environmental conditions, and use cases running on the processor during operation. Actual power consumption must be verified in the real system. This tool is meant for estimating power consumption during realistic operating modes and is not intended for power supply sizing. The power estimation spreadsheet is preliminary and subject to change. The spreadsheet can be downloaded from AM261X-PET-CALC.