SPRADR5 July   2025 AM2611 , AM2612 , AM2612-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Using the Power Estimation Tool
  6. 3Processing Elements
  7. 4Interfaces
  8. 5Other Inputs
  9. 6Power Report
  10. 7Summary
  11. 8References

Interfaces

The Interface section lets select the functional mode and utilization of a subset of the commonly used interfaces on the device. Utilization here refers to the amount of time the corresponding interface is utilized/active (expressed in-terms of percentage) within a fixed time frame.

Table 4-1 lists the selectable options.

Table 4-1 Selectable Options of Interface Mode and Utilization
Interface Mode Utilization
CMPSS on_3p3v, Unused, Off 0%-100%
ADC on_3p3v, Unused, Off 0%-100%
DAC on_3p3v, Unused, Off 0%-100%
Ethernet[0:1] RGMII/RMII/MII, 10/100/1000MPBS, 3p3v/1p8v, Unused, Off 0%-100%
OSPI[0:1] Controller/Peripheral, DDR/SDR, 3p3v/1p8v
200MHz/166MHz/133MHz/100MHz/
80MHz/67MHz/60MHz/10MHz, Off
0%-100%
GPMC 16b, 3p3v/1p8v,
133MHz/100MHz/10MHz, Unused, Off
0%-100%
USB power_down, sleep, device[HS:FS:LS]/idle, host[HS:FS:LS]/idle 0%-100%
EPWM on_3p3v, Unused, Off 0%-100%
MCAN 8MBPS, 3p3v, Unused, Off 0%-100%
MCSPI Controller/Peripheral, 3p3v/1p8v,
1.563/2.083/3.125/6.25/12.5/25/40MBPS, Unused, Off
0%-100%