SPRADR5 July 2025 AM2611 , AM2611-Q1 , AM2612 , AM2612-Q1
The Processing Elements section allows you to set the operating frequency, mode and load each compute core with utilization between 0%-100% (inclusive). Utilization here refers to the amount of time the core is utilized/active (expressed in-terms of percentage) within a fixed time frame.
Table 3-1 lists the selectable options.
| Processing Element | Frequency | Mode | Utilization |
|---|---|---|---|
| HSM (Hardware Security Module) | N/A | Secure Boot, Run Time Services | 0% – 100% |
| R5F Dual Core 0 | 500MHz, 400MHz, 250MHZ, 200MHz | Dual, Lockstep (AM2612) Single (AM2611) |
0% – 100% |
| ICSSM0 | 225MHz | N/A | 0% – 100% |
| ICSSM1 | 225MHz | N/A | 0% – 100% |
| CPSW | 200MHz | N/A | 0% – 100% |