SPRADR5
July 2025
AM2611
,
AM2611-Q1
,
AM2612
,
AM2612-Q1
1
Abstract
Trademarks
1
Introduction
2
Using the Power Estimation Tool
3
Processing Elements
4
Interfaces
5
Other Inputs
6
Power Report
7
Summary
8
References
5
Other Inputs
There is a selectable field for the junction temperature configuration:
Temperature (T
j
°C): -40, -20, 0, 25, 50, 75, 85, 100, 105, 125, 140, 150.
There is a selectable field for the package type configuration:
Select SIP if SIP package is being used
Non-SIP if Non-SIP package is being used.
There is a selectable field for the Flash operation configuration:
RWW (Read While Write - OSPI 8D Mode 133MHz)
Octal Read (OSPI 8D Mode 133MHz)