SPRADR5 July 2025 AM2611 , AM2611-Q1 , AM2612 , AM2612-Q1
The Power Report section contains the generated output of the Power Estimation Tool. The report lists the power supply name, the voltage in Volts (V), and the power consumption in Watts (W) per power rail group.
Table 6-1 shows the selectable fields for the following power rails options.
| Voltage Rail | Selectable Options (V) |
|---|---|
| VDD | 0.9 - 1.4 (1.20 Default) |
| VDD_SRAM | 0.9 - 1.4 (1.20 Default) |
| VDDA | 3.135, 3.3, 3.465 (3.3 Default) |