SPRAD58B September   2022  – February 2026 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , UCC14130-Q1 , UCC14131-Q1 , UCC14140-Q1 , UCC14141-Q1 , UCC14240-Q1 , UCC14241-Q1 , UCC14340-Q1 , UCC14341-Q1 , UCC15240-Q1 , UCC15241-Q1 , UCC5870-Q1 , UCC5871-Q1 , UCC5880-Q1 , UCC5881-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Introduction
  5. Architectures and Trends
    1. 2.1 Two-Level and Three-Level Inverters
    2. 2.2 E-Axles and X-in-1 Architecture
    3. 2.3 Other Trends in Traction Inverter Design
  6. Key Technology to Enable Traction Inverters
  7. Microcontroller and Power Management IC
    1. 4.1 C2000™ Family
    2. 4.2 Power Management IC
  8. Isolated Gate Drivers
  9. Low Voltage Isolated Bias Supply
  10. High Voltage Isolated Bias Supply
  11. DC Link Active Discharge
  12. Motor Position Sensing
  13. 10Isolated Voltage and Current Sensing
    1. 10.1 Isolated Current Sensing
    2. 10.2 Isolated Voltage Sensing
  14. 11System Engineering and Reference Designs
  15. 12Conclusion
  16. 13References

Isolated Voltage Sensing

Similar to the isolated gate drivers, isolated voltage sensors require power supply both on the HV and the LV side to transfer a signal from the DC link (HV side) to the MCU (LV side) across the isolation barrier. This can be achieved using a transformer plus driver combination, such as the UCC28700-Q1 device, to provide both sides with a supply voltage, but TI also offers isolated voltage sensors with an integrated power supply.

Here, the AMC33xx-Q1 family of devices (for example, the AMC3330-Q1 device) significantly reduces the complexity of the system using an internal isolated DC-DC converter, which allows single-supply isolation from the low-side of the device. At the input, ±1V can be applied for voltage measurements with high input impedance, such as resistor-divider networks to sense high-voltage signals. This device features an analog output.

To sense voltage in HV systems, a resistor ladder must be placed at the input of the voltage sense device to reduce the voltage at the input to a scale that is acceptable for the voltage sense IC. This resistor-divider network adds space and potentially costs to the system and must be finely trimmed to achieve the wanted output voltages. TI offers a matched resistor divider with 12.5MΩ of fixed input resistance and up to 1400VDC of input voltage—the RES60A-Q1 device, features high ratio matching precision within ±0.1% of the nominal.

The AMC038x-Q1 family of devices (for example, the AMC038D-Q1 device) handles this problem by providing an integrated resistive divider, see Figure 10-2. The resistive divider at the input scales down the voltage applied to the HVIN pin to a ±1V linear full-scale level. This signal is also available on the SNSP pin. The output of the device is a differential signal proportional to the input signal.

AM2634-Q1, C2000, UCC14240-Q1, UCC5870-Q1 AMC0380D-Q1 Block DiagramFigure 10-2 AMC0380D-Q1 Block Diagram

The integrated resistive divider enables significant board space savings, see Figure 10-3. Simultaneously, accuracy is improved due to the gain error being calibrated still at factory and very low temperature drift of the internal resistive divider. In general, better than 1% measurement accuracy is achievable even without calibration. The integrated resistor divider has a very low life-time drift and three different output options: delta-sigma modulator, single ended output, or differential output mode.

AM2634-Q1, C2000, UCC14240-Q1, UCC5870-Q1 System Space Savings From Integrating the Resistive Divider into the TI AMC038x-Q1 FamilyFigure 10-3 System Space Savings From Integrating the Resistive Divider into the TI AMC038x-Q1 Family