SPRAD58A September 2022 – February 2023 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , UCC14130-Q1 , UCC14131-Q1 , UCC14140-Q1 , UCC14141-Q1 , UCC14240-Q1 , UCC14241-Q1 , UCC14340-Q1 , UCC14341-Q1 , UCC15240-Q1 , UCC15241-Q1 , UCC5870-Q1 , UCC5871-Q1 , UCC5880-Q1
With the inverter architecture and specifications defined, the next step is to select the MCU. TI offers a strong portfolio of Microcontrollers for HEV and EV applications including the Arm® Cortex® R5F based Sitara family and the high-performance C2000™ MCU family with real-time control capability and fast control loop.