SPRACZ5 December 2021 DRA821U , DRA821U-Q1 , DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
Key Power domains that contribute significantly are captured in Table 3-1. (These are the highest power consuming domains and they are not in any order).
| Power Domain | Module |
|---|---|
| PD_MCU_R5FF0FSS | MCU_R5FSS |
| PD_C71X0 | MMA & C71SS |
| PD_A72_CLUSTER0 | A72SS |
| PD_A72_0 | A72_CORE0 |
| PD_A72_1 | A72_CORE1 |
| PD_GPUCOM | GPU |
| PD_CPUCORE | |
| PD_C66x_0 | C66SS_0 |
| PD_C66x_1 | C66SS_0 |
| PD_R5FSS_0 | R5FSS_0 |
| PD_R5SS_1 | R5FSS_1 |
| PD_DECODE | D5520MPx |
| PD_ENCODE | VXE384MP2 |
| PD_DMPAC | DMPAC |
| PD_VPAC | VPAC |
k3conf dump device > devdump
cat devdump | grep -E ' 202 | 203 | 124 | 140 | 4 | 16 | 140 | 141 | 243 | 244 | 48 | 290 | 144 | 153 | 249 'A complete list of Device IDs can be looked up here:
Sample output:
root@j7-evm:~# ./high-power-pd.sh
| 4 | J721E_DEV_A72SS0 | DEVICE_STATE_ON |
| 16 | J721E_DEV_C71SS0_MMA | DEVICE_STATE_ON |
| 48 | J721E_DEV_DMPAC0 | DEVICE_STATE_OFF |
| 124 | J721E_DEV_GPU0 | DEVICE_STATE_ON |
| 140 | J721E_DEV_C66SS0 | DEVICE_STATE_ON |
| 141 | J721E_DEV_C66SS1 | DEVICE_STATE_ON |
| 144 | J721E_DEV_DECODER0 | DEVICE_STATE_OFF |
| 153 | J721E_DEV_ENCODER0 | DEVICE_STATE_OFF |
| 202 | J721E_DEV_A72SS0_CORE0 | DEVICE_STATE_ON |
| 203 | J721E_DEV_A72SS0_CORE1 | DEVICE_STATE_ON |
| 243 | J721E_DEV_R5FSS0 | DEVICE_STATE_ON |
| 244 | J721E_DEV_R5FSS1 | DEVICE_STATE_ON |
| 249 | J721E_DEV_MCU_R5FSS0 | DEVICE_STATE_ON |
| 290 | J721E_DEV_VPAC0 | DEVICE_STATE_OFF |
root@j7-evm:~#Index: u-boot-2020.01+gitAUTOINC+2781231a33-g2781231a33/arch/arm/mach-k3/j721e_init.c
===================================================================
--- u-boot-2020.01+gitAUTOINC+2781231a33-g2781231a33.orig/arch/arm/mach-k3/j721e_init.c
+++ u-boot-2020.01+gitAUTOINC+2781231a33-g2781231a33/arch/arm/mach-k3/j721e_init.c
@@ -378,6 +378,10 @@ void board_init_f(ulong dummy)
if (ret)
panic("DRAM init failed: %d\n", ret);
#endif
+#ifdef CONFIG_ARM64
+ int tmp;
+ tmp = set_a72_clk_frequency(1000000000);
+#endif
}
u32 spl_boot_mode(const u32 boot_device)
@@ -573,3 +577,26 @@ err_load:
rproc_reset(2);
}
#endif
+
+#ifdef CONFIG_ARM64
+int set_a72_clk_frequency(u64 freq) {
+ struct ti_sci_handle *ti_sci;
+ struct ti_sci_clk_ops *clk_ops;
+ int ret = 0;
+
+ writel(0x80000001, 0x688040);
+ printf("The value of PLL8_SS_CTRL register 0x%x\n", readl(0x688040));
+ ti_sci = get_ti_sci_handle();
+ clk_ops = &ti_sci->ops.clk_ops;
+
+ ret = clk_ops->set_freq(ti_sci, 202, 2, 100000000, freq, 2000000000);
+ if (ret) {
+ printk("failed to set the frequency %d\n", ret);
+ return ret;
+ }
+
+ printk("Successfully set the clock frequency to %lld\n", freq);
+
+ return 0;
+}
+#endif