SPRACL7 March   2019 AM5746 , AM5748 , AM5749

 

  1.   AM574x thermal considerations
    1.     Trademarks
    2. 1 Overview
    3. 2 Important Notes
    4. 3 Test Overview
      1. 3.1 OS Idle
      2. 3.2 Dhrystone
      3. 3.3 Temperature Measurement
      4. 3.4 OPP Definitions
    5. 4 Data and Results
      1. 4.1 OPP Settings and Linux Thermal Framework
      2. 4.2 Power and Thermal Chamber Measurements
      3. 4.3 OS Idle at OPP_NOM
      4. 4.4 Dhrystone 1 Core at OPP_NOM
      5. 4.5 Dhrystone 2 Core at OPP_NOM
      6. 4.6 Dhrystone 1 Core at OPP_HIGH
      7. 4.7 Dhrystone 2 Core at OPP_HIGH
    6. 5 References

Dhrystone

Dhrystone is a single-threaded benchmark, capable of utilizing approximately 100% of one Arm®Cortex®-A15 core. Dhyrstone is included in the TI Processor SDK. Tests are conducted with the A15 running at 1.0 GHz (OPP_NOM) and 1.5 GHz (OPP_HIGH).