SPRACL7 March 2019 AM5746 , AM5748 , AM5749
| OPP Levels | |||
|---|---|---|---|
| MPU | GPU | DSP | IVA |
| NOM | HIGH | HIGH | HIGH |
| Thermal Management | Ta (°C) | ||||
|---|---|---|---|---|---|
| 25 | 45 | 60 | 75 | 90 | |
| No Heatsink (°C) | 50.5 | 73.3 | 93.4 | ||
| Heatsink (°C) | 38.2 | 58.4 | 75 | 91.8 | 111.4 |
| Heatsink + Fan (°C) | 35.3 | 54.8 | 71.5 | 88 | 105.8 |
Figure 5. Dyrystone (Core 1 and Core 2) at OPP_NOM (Junction Temp vs Ambient Temp) | Thermal Management | Ta (°C) | ||||
|---|---|---|---|---|---|
| 25 | 45 | 60 | 75 | 90 | |
| No Heatsink (mW) | 4111.4 | 4869.1 | 5966 | ||
| Heatsink (mW) | 3852.5 | 4303.7 | 4916.3 | 5819.6 | 7247.3 |
| Heatsink + Fan (mW) | 3849.7 | 4276.2 | 4825.1 | 5592.9 | 6827.6 |
Figure 6. Dyrystone (Core 1 & Core 2) at OPP_NOM (Power Consumption vs Ambient Temp)