SPRACL7 March 2019 AM5746 , AM5748 , AM5749
OPP Levels | |||
---|---|---|---|
MPU | GPU | DSP | IVA |
HIGH | HIGH | HIGH | HIGH |
Thermal Management | Ta (°C) | ||||
---|---|---|---|---|---|
25 | 45 | 60 | 75 | 90 | |
No Heatsink (°C) | 68.4 | 102.4 | |||
Heatsink (°C) | 44.6 | 66.4 | 84.5 | 104.4 | |
Heatsink + Fan (°C) | 40.8 | 62.2 | 79 | 97.5 |
Thermal Management | Ta (°C) | ||||
---|---|---|---|---|---|
25 | 45 | 60 | 75 | 90 | |
No Heatsink (mW) | 7311.6 | 9999.8 | |||
Heatsink (mW) | 6269.4 | 7156.7 | 8338.7 | 10297.3 | |
Heatsink + Fan (mW) | 6162.4 | 6958 | 7938.4 | 9487.3 |