SPRACK1 January   2019 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL , AM5726 , AM5728 , AM5729 , AM5746 , AM5748 , AM5749

 

  1.   1
    1.     2
    2.     3
    3.     4
    4.     5
    5.     6
    6.     7
    7.     8
    8.     9
    9.     10
    10.     11
    11.     12
    12.     13
    13.     14
    14.     15

Designing the Power Subsystem

Once the block diagram has been validated for pin multiplexing, electrical, and timing compatibility, the power sub-system can be designed. Texas Instruments requires that the following PMIC (or Power Management IC) be used with AM57x designs:

Note that both the TPS659037 and TPS65916 PMICs require an external 16.384MHz crystal.

See the resources below on estimating power consumption and designing a AM57x + PMIC solution.