SPRABA5D January   2014  – January 2019 AM1802 , AM1802 , AM1806 , AM1806 , AM1808 , AM1808 , AM1810 , AM1810

 

  1.   Using the AM18xx Bootloader
    1.     Trademarks
    2. 1  Introduction
    3. 2  Boot Modes
    4. 3  Non-AIS Boot Modes
      1. 3.1 NOR Boot
        1. 3.1.1 Legacy NOR Boot
        2. 3.1.2 Direct NOR Boot
        3. 3.1.3 AIS NOR Boot
      2. 3.2 Host Port Interface (HPI) Boot
      3. 3.3 Emulation Debug Boot
    5. 4  Application Image Script (AIS) Boot
      1. 4.1  Section Load Command (0x58535901)
      2. 4.2  Section Fill Command (0x5853590A)
      3. 4.3  Enable CRC Command (0x58535903)
      4. 4.4  Disable CRC Command (0x58535904)
      5. 4.5  Validate CRC Command (0x58535902)
      6. 4.6  Jump & Close Command (0x58535906)
      7. 4.7  Jump Command (0x58535905)
      8. 4.8  Sequential Read Enable Command (0x58535963)
      9. 4.9  Function Execute Command (0x5853590D)
      10. 4.10 Boot Table Command (0x58535907)
    6. 5  AISgen: Tool to Generate Boot Script (AIS Image)
      1. 5.1 Installation
      2. 5.2 Getting Started
      3. 5.3 Generating AIS
        1. 5.3.1  Boot Mode and Boot Peripheral Setup
        2. 5.3.2  Phase-Locked Loop (PLL) Setup
        3. 5.3.3  Synchronous Dynamic Random Access Memory (SDRAM) Setup
        4. 5.3.4  DDR Setup
        5. 5.3.5  PSC Setup
        6. 5.3.6  Pin Multiplexing Setup
        7. 5.3.7  Application File Selection
        8. 5.3.8  AIS File Selection
        9. 5.3.9  Status and Messages
        10. 5.3.10 Additional AIS Options
          1. 5.3.10.1 CRC
          2. 5.3.10.2 Specifying the Application Entrypoint
        11. 5.3.11 Command Line Usage
    7. 6  Master Boot – Booting From a Slave Memory Device
      1. 6.1 I2C EEPROM Boot
      2. 6.2 SPI EEPROM or Flash Boot
      3. 6.3 NOR Flash Boot
      4. 6.4 NAND Flash Boot
      5. 6.5 MMC/SD Boot
    8. 7  Slave Boot – Booting From an External Master Host
      1. 7.1 About the AIS Interpreter on the Host
      2. 7.2 Start-Word Synchronization (SWS)
      3. 7.3 Ping Op-Code Synchronization (POS)
      4. 7.4 Opcode Synchronization (OS)
    9. 8  UART Boot Host - Using Your PC as a UART Boot Master
      1. 8.1 Getting Started
      2. 8.2 Booting the Device
      3. 8.3 The AIS_Util.cs Source Code
    10. 9  Boot Requirements, Constraints and Default Settings
      1. 9.1 General Comments
      2. 9.2 UART-Boot Modes
      3. 9.3 I2C-Boot Modes
      4. 9.4 SPI-Boot Modes
      5. 9.5 NOR-Boot Modes
      6. 9.6 NAND-Boot Modes
      7. 9.7 MMC/SD-Boot Modes
      8. 9.8 HPI-Boot Modes
    11. 10 References
  2.   A Boot Mode Selection Table
    1.     A.1 Boot Mode Selection Table
  3.   B Details of Supported NAND Devices
    1.     B.1 Details of Supported NAND Devices
  4.   C CRC Computation Algorithm
    1.     C.1 CRC Computation Algorithm
  5.   D Details of Pre-Defined ROM Functions
    1.     D.1 PLL0 Configuration (Index = 0, Argument Count = 2)
    2.     D.2 PLL1 Configuration (Index = 1, Argument Count = 2)
    3.     D.3 Clock Configuration (Index = 2, Argument Count = 1)
      1.      D.3.1 SPI Master Register
      2.      D.3.2 I2C Master Register
      3.      D.3.3 UART Slave Register
      4.      D.3.4 MMC/SD Register
    4.     D.4 mDDR/DDR2 Controller Configuration (Index = 3, Argument Count = 8)
    5.     D.5 EMIFA SDRAM Configuration (Index = 4, Argument Count = 5)
    6.     D.6 EMIFA Async Configuration (Index = 5, Argument Count = 5)
    7.     D.7 PLL and Clock Configuration (Index = 6, Argument Count = 3)
    8.     D.8 Power and Sleep Configuration (PSC) (Index = 7, Argument Count = 1)
    9.     D.9 Pinmux Configuration (Index = 8, Argument Count = 3)
  6.   E ROM Revision History
    1.     E.1 ROMID: D800K002, Silicon Revision 1.0
    2.     E.2 ROMID: D800K004, Silicon Revision 1.1
    3.     E.3 ROMID: D800K006, Silicon Revision 2.0
    4.     E.4 ROMID: D800K008, Silicon Revision 2.1
  7.   Revision History

EMIFA Async Configuration (Index = 5, Argument Count = 5)

The EMIFA CE Space Configuration function configures the EMIFA CExCFG registers. This function takes five arguments and writes them to the EMIFA registers with the same names.

31 0
Arg1 CE2CFG
Arg2 CE3CFG
Arg3 CE4CFG
Arg4 CE5CFG
Arg5 NANDFCR

Before programming the EMIFA registers, this function wakes up the EMIFA peripheral from its default reset state.