SPMU379A April   2026  – July 2026 TPS25751A

 

  1.   1
  2.   Read This First
    1.     Notational Conventions
    2.     Glossary
    3.     Related Documents
    4.     Support Resources
    5.     Trademarks
  3. 1Introduction
    1. 1.1 Purpose and Scope
  4. 2PD Controller Host Interface Description
    1. 2.1 Overview
    2. 2.2 Register and Field Notation
  5. 3Unique Address Interface
    1. 3.1 Unique Address Interface Protocol
  6. 4PD Controller Policy Modes
    1. 4.1 Overview
    2. 4.2 Source Policy Mode
    3. 4.3 Sink Policy Mode
  7. 5Register Overview
    1. 5.1 TPS25751A Registers
  8. 64CC Task Detailed Descriptions
    1. 6.1 Overview
    2. 6.2 CPU Control Tasks
      1. 6.2.1 'Gaid' - Return to Normal Operation
      2. 6.2.2 'GAID' - Cold Reset Request
    3. 6.3 PD Message Tasks
      1. 6.3.1 'SWSk' - PD PR_Swap to Sink
      2. 6.3.2 'SWSr' - PD PR_Swap to Source
      3. 6.3.3 'SWDF' - PD DR_Swap to DFP
      4. 6.3.4 'SWUF' - PD DR_Swap to UFP
      5. 6.3.5 'GSkC' - PD Get Sink Capabilities
      6. 6.3.6 'GSrC' - PD Get Source Capabilities
      7. 6.3.7 'SSrC' - PD Send Source Capabilities
      8. 6.3.8 'GPPI' - PD Get Port Partner Information
      9. 6.3.9 'MBRd' - Message Buffer Read
    4. 6.4 Power Switch Tasks
      1. 6.4.1 'SRDY' - System Ready to Sink Power
      2. 6.4.2 'SRYR' - SRDY reset
    5. 6.5 Patch Bundle Update Tasks
      1. 6.5.1 'PBMs' - Start Patch Burst Mode Download Sequence
      2. 6.5.2 'PBMc' - Patch Burst Mode Download Complete
      3. 6.5.3 'PBMe' - End Patch Burst Mode Download Sequence
      4. 6.5.4 'GO2P' - Go to Patch Mode
      5. 6.5.5 'FLrd' - Flash Memory Read
      6. 6.5.6 'FLad' - Flash Memory Write Start Address
      7. 6.5.7 'FLwd' - Flash Memory Write
      8. 6.5.8 'FLvy' - Flash Memory Verify
    6. 6.6 System Tasks
      1. 6.6.1 'ANeg' - Auto Negotiate Sink Update
      2. 6.6.2 'DBfg' - Clear Dead Battery Flag
      3. 6.6.3 'I2Cr' - I2C Read Transaction
      4. 6.6.4 'I2Cw' - I2C Write Transaction
      5. 6.6.5 'GPsh' - set GPIO high
      6. 6.6.6 'GPsl' - set GPIO low
  9. 7User Reference
    1. 7.1 PD Controller Application Customization
    2. 7.2 Loading a Patch Bundle
    3. 7.3 AUTO_NEGOTIATE_SINK Register
      1. 7.3.1 AUTO_NEGOTIATE_SINK Usage Example 1
      2. 7.3.2 AUTO_NEGOTIATE_SINK Usage Example 2
      3. 7.3.3 AUTO_NEGOTIATE_SINK Usage Example 3
      4. 7.3.4 AUTO_NEGOTIATE_SINK Usage Example 4
    4. 7.4 Liquid Detection Registers
    5. 7.5 GPIO Events
  10. 8Revision History

'SWDF' - PD DR_Swap to DFP

Table 6-6 'SWDF' - PD DR_Swap to DFP
DescriptionThe 'SWDF' Task instructs PD Controller to attempt to become a DFP through DR_Swap at the first opportunity while maintaining policy engine compliance.
INPUT DATAXNone
OUTPUT DATAXByte 1: Standard Task Return Code. See also Table 6-1.
Task CompletionThe 'SWDF' Task completes either when the DR_Swap is finished or it is otherwise determined to not be possible or fails. The Task can continue to run because of Wait messages being sent by the DFP. The 'SWDF' Task shall be considered rejected if:
  • The UFP indicated through Source or Sink Capabilities that it does not support Data Role Swap.
  • The DR_Swap is Rejected.
The 'SWDF' Task shall be considered successful if:
  • PD Controller is already in the DFP data role.
  • The DR_Swap is Accepted and completes normally.
Side EffectsWhen the 'SWDF' Task completes successfully PD Controller will have transitioned to the DFP data role, which impacts other registers. If the DR_Swap fails after the Accept is sent then Soft and/or Hard Resets are likely to occur per PD spec requirements.
Additional InformationNone